Specifications Table for CYVS-DK-R

CYVS100DK80RBC CYVS100DK80RSC CYVS150DK80RBC CYVS150DK80RSC CYVS200DK100RBC CYVS200DK100RSC CYVS250DK140RSC CYVS250DK140RBC
Power input Fan only Nom. kW 0.23 0.23 0.35 0.35 0.46 0.46 0.58 0.58
  Heating Nom. kW 0.23 0.23 0.35 0.35 0.46 0.46 0.58 0.58
Door width Max. m 1.0 1.0 1.5 1.5 2.0 2.0 2.5 2.5
Door height Max. m 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4)
Dimensions Unit Height mm 270 270 270 270 270 270 270 270
    Width mm 1,048 1,048 1,548 1,548 2,048 2,048 2,548 2,548
    Depth mm 561 561 561 561 561 561 561 561
Weight Unit kg 61 61 88 88 108 108 137 137
Casing Colour   RAL9016 RAL9006 RAL9016 RAL9006 RAL9016 RAL9006 RAL9006 RAL9016
  Material   Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel
Required ceiling void >-=-mm mm 420 420 420 420 420 420 420 420
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52 9.52 9.52 9.52 9.52
  Gas OD mm 16.0 16.0 16.0 16.0 16.0 16.0 19.0 19.0
Item Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m
Power supply Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230
Notes Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
  Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance
  Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only
  Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
  Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m)
  Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases