CYVM100DK80FSC CYVM150DK80FSC CYVM100DK80FBC CYVM150DK80FBC CYVM200DK100FBC CYVM200DK100FSC CYVM250DK140FSC CYVM250DK140FBC
Heating capacity Speed 1 kW 6.0 7.5 6.0 7.5 9.7 9.7 13.3 13.3
  Speed 2 kW 7.7 9.3 7.7 9.3 12.1 12.1 16.8 16.8
  Speed 3 kW 9.2 11.0 9.2 11.0 13.4 13.4 19.9 19.9
Delta T Speed 1 K 20 17 20 17 16 16 18 18
  Speed 2 K 19 15 19 15 14 14 16 16
  Speed 3 K 17 14 17 14 13 13 15 15
Power input Fan only Nom. kW 0.37 0.56 0.37 0.56 0.75 0.75 0.94 0.94
  Heating Nom. kW 0.37 0.56 0.37 0.56 0.75 0.75 0.94 0.94
Door width Max. m 1.0 1.5 1.0 1.5 2.0 2.0 2.5 2.5
Door height Max. m 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4)
Dimensions Unit Height mm 270 270 270 270 270 270 270 270
    Width mm 1,000 1,500 1,000 1,500 2,000 2,000 2,500 2,500
    Depth mm 590 590 590 590 590 590 590 590
  Packed unit Height mm 760 760 760 760 760 760 760 760
    Width mm 1,630 1,630 1,630 1,630 2,130 2,130 2,630 2,630
    Depth mm 630 630 630 630 680 680 680 680
Weight Unit kg 57 73 57 73 94 94 108 108
  Packed unit kg 73 90 73 90 126 126 161 161
Casing Colour   RAL9006 RAL9006 RAL9016 RAL9016 RAL9016 RAL9006 RAL9006 RAL9016
  Material   Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel
Required ceiling void >-=-mm mm 420 420 420 420 420 420 420 420
Fan Air flow rate Heating Speed 1 m³/h 875 (1) 1,313 (1) 875 (1) 1,313 (1) 1,750 (1) 1,750 (1) 2,188 (1) 2,188 (1)
      Speed 2 m³/h 1,223 (1) 1,835 (1) 1,223 (1) 1,835 (1) 2,446 (1) 2,446 (1) 3,058 (1) 3,058 (1)
      Speed 3 m³/h 1,605 (1) 2,408 (1) 1,605 (1) 2,408 (1) 3,210 (1) 3,210 (1) 4,013 (1) 4,013 (1)
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve
Sound pressure level Heating Speed 1 dBA 35 (1) 36 (1) 35 (1) 36 (1) 38 (1) 38 (1) 39 (1) 39 (1)
    Speed 2 dBA 44 (1) 46 (1) 44 (1) 46 (1) 47 (1) 47 (1) 48 (1) 48 (1)
    Speed 3 dBA 50 (1) 51 (1) 50 (1) 51 (1) 53 (1) 53 (1) 54 (1) 54 (1)
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52 9.52 9.52 9.52 9.52
  Gas OD mm 16.0 16.0 16.0 16.0 16.0 16.0 19.0 19.0
Air filter Type   Vacuum cleanable filter G1 Vacuum cleanable filter G1 Vacuum cleanable filter G1 Vacuum cleanable filter G1 Vacuum cleanable filter G1 Vacuum cleanable filter G1 Vacuum cleanable filter G1 Vacuum cleanable filter G1
Required accessories (should be ordered separately) Daikin wired remote control (BRC1E52A/B or BRC1D52) Daikin wired remote control (BRC1E52A/B or BRC1D52) Daikin wired remote control (BRC1E52A/B or BRC1D52) Daikin wired remote control (BRC1E52A/B or BRC1D52) Daikin wired remote control (BRC1E52A/B or BRC1D52) Daikin wired remote control (BRC1E52A/B or BRC1D52) Daikin wired remote control (BRC1E52A/B or BRC1D52) Daikin wired remote control (BRC1E52A/B or BRC1D52)
Item Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m
Power supply Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230
Voltage range Min. % 224 224 224 224 224 224 224 224
  Max. % 240 240 240 240 240 240 240 240
Current Maximum fuse amps (MFA) A 16 16 16 16 16 16 16 16
  Full load amps (FLA) Fan motor A 1.24 1.86 1.24 1.86 2.48 2.48 3.10 3.10
Notes Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
  Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance Favorable conditions: covered shopping mall or revolving door entrance
  Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only Normal conditions: little direct wind, no opposite open doors, building with ground floor only
  Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
  Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m) Sound pressure level (at 3m)
  Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit Pipe work and electrical connections are on top of the unit
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases