|
CYVL100DK125CBC |
CYVL100DK125CSC |
CYVL150DK200CBC |
CYVL150DK200CSC |
CYVL200DK250CSC |
CYVL200DK250CBC |
CYVL250DK250CBC |
CYVL250DK250CSC |
Heating capacity |
Speed 1 |
kW |
9.9 |
9.9 |
14.9 |
14.9 |
19.1 |
19.1 |
20.9 |
20.9 |
|
Speed 2 |
kW |
11.9 |
11.9 |
17.9 |
17.9 |
22.8 |
22.8 |
24.6 |
24.6 |
|
Speed 3 |
kW |
15.6 |
15.6 |
23.3 |
23.3 |
29.4 |
29.4 |
31.1 |
31.1 |
Delta T |
Speed 1 |
K |
19 |
19 |
19 |
19 |
18 |
18 |
16 |
16 |
|
Speed 2 |
K |
17 |
17 |
17 |
17 |
17 |
17 |
14 |
14 |
|
Speed 3 |
K |
15 |
15 |
15 |
15 |
14 |
14 |
12 |
12 |
Power input |
Fan only |
Nom. |
kW |
0.75 |
0.75 |
1.13 |
1.13 |
1.50 |
1.50 |
1.88 |
1.88 |
|
Heating |
Nom. |
kW |
0.75 |
0.75 |
1.13 |
1.13 |
1.50 |
1.50 |
1.88 |
1.88 |
Door width |
Max. |
m |
1.0 |
1.0 |
1.5 |
1.5 |
2.0 |
2.0 |
2.5 |
2.5 |
Door height |
Max. |
m |
3.0 (2), 2.75 (3), 2.5 (4) |
3.0 (2), 2.75 (3), 2.5 (4) |
3.0 (2), 2.75 (3), 2.5 (4) |
3.0 (2), 2.75 (3), 2.5 (4) |
3.0 (2), 2.75 (3), 2.5 (4) |
3.0 (2), 2.75 (3), 2.5 (4) |
3.0 (2), 2.75 (3), 2.5 (4) |
3.0 (2), 2.75 (3), 2.5 (4) |
Dimensions |
Unit |
Height |
mm |
370 |
370 |
370 |
370 |
370 |
370 |
370 |
370 |
|
|
Width |
mm |
1,000 |
1,000 |
1,500 |
1,500 |
2,000 |
2,000 |
2,500 |
2,500 |
|
|
Depth |
mm |
1,105 |
1,105 |
1,105 |
1,105 |
1,105 |
1,105 |
1,105 |
1,105 |
|
Packed unit |
Height |
mm |
1,410 |
1,410 |
1,410 |
1,410 |
1,410 |
1,410 |
1,410 |
1,410 |
|
|
Width |
mm |
1,630 |
1,630 |
1,630 |
1,630 |
2,130 |
2,130 |
2,630 |
2,630 |
|
|
Depth |
mm |
630 |
630 |
630 |
630 |
680 |
680 |
680 |
680 |
Weight |
Unit |
kg |
81 |
81 |
118 |
118 |
151 |
151 |
190 |
190 |
|
Packed unit |
kg |
100 |
100 |
143 |
143 |
195 |
195 |
252 |
252 |
Casing |
Colour |
|
RAL9016 |
RAL9006 |
RAL9016 |
RAL9006 |
RAL9006 |
RAL9016 |
RAL9016 |
RAL9006 |
|
Material |
|
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Required ceiling void >-=-mm |
mm |
520 |
520 |
520 |
520 |
520 |
520 |
520 |
520 |
Fan |
Air flow rate |
Heating |
Speed 1 |
m³/h |
1,591 (1) |
1,591 (1) |
2,387 (1) |
2,387 (1) |
3,182 (1) |
3,182 (1) |
3,978 (1) |
3,978 (1) |
|
|
|
Speed 2 |
m³/h |
2,056 (1) |
2,056 (1) |
3,084 (1) |
3,084 (1) |
4,112 (1) |
4,112 (1) |
5,140 (1) |
5,140 (1) |
|
|
|
Speed 3 |
m³/h |
3,100 (1) |
3,100 (1) |
4,650 (1) |
4,650 (1) |
6,200 (1) |
6,200 (1) |
7,750 (1) |
7,750 (1) |
Refrigerant |
Type |
|
R-410A |
R-410A |
R-410A |
R-410A |
R-410A |
R-410A |
R-410A |
R-410A |
|
GWP |
|
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
|
Control |
|
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Sound pressure level |
Heating |
Speed 1 |
dBA |
36 (1) |
36 (1) |
38 (1) |
38 (1) |
39 (1) |
39 (1) |
40 (1) |
40 (1) |
|
|
Speed 2 |
dBA |
43 (1) |
43 (1) |
45 (1) |
45 (1) |
46 (1) |
46 (1) |
47 (1) |
47 (1) |
|
|
Speed 3 |
dBA |
53 (1) |
53 (1) |
54 (1) |
54 (1) |
56 (1) |
56 (1) |
57 (1) |
57 (1) |
Piping connections |
Liquid |
OD |
mm |
9.52 |
9.52 |
9.52 |
9.52 |
9.52 |
9.52 |
9.52 |
9.52 |
|
Gas |
OD |
mm |
16.0 |
16.0 |
19.0 |
19.0 |
22.0 |
22.0 |
22.0 |
22.0 |
Air filter |
Type |
|
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Required accessories (should be ordered separately) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Item |
Low voltage cable 1x25m + 2x5m |
Low voltage cable 1x25m + 2x5m |
Low voltage cable 1x25m + 2x5m |
Low voltage cable 1x25m + 2x5m |
Low voltage cable 1x25m + 2x5m |
Low voltage cable 1x25m + 2x5m |
Low voltage cable 1x25m + 2x5m |
Low voltage cable 1x25m + 2x5m |
Power supply |
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
|
Voltage |
V |
230 |
230 |
230 |
230 |
230 |
230 |
230 |
230 |
Voltage range |
Min. |
% |
224 |
224 |
224 |
224 |
224 |
224 |
224 |
224 |
|
Max. |
% |
240 |
240 |
240 |
240 |
240 |
240 |
240 |
240 |
Current |
Maximum fuse amps (MFA) |
A |
16 |
16 |
16 |
16 |
16 |
16 |
16 |
16 |
|
Full load amps (FLA) |
Fan motor |
A |
3.03 |
3.03 |
4.55 |
4.55 |
6.07 |
6.07 |
7.58 |
7.58 |
Notes |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
|
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
|
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
|
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
|
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
|
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
|
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |