|
CYQS150DK80CSN |
CYQS150DK80CBN |
CYQS200DK100CBN |
CYQS200DK100CSN |
CYQS250DK140CBN |
CYQS250DK140CSN |
Heating capacity |
Speed 2 |
kW |
7.1 (1) |
7.1 (1) |
9.2 (1) |
9.2 (1) |
12.7 (1) |
12.7 (1) |
|
Speed 3 |
kW |
9.0 (1) |
9.0 (1) |
11.6 (1) |
11.6 (1) |
16.2 (1) |
16.2 (1) |
Delta T |
Speed 2 |
K |
17 (1) |
17 (1) |
17 (1) |
17 (1) |
18 (1) |
18 (1) |
|
Speed 3 |
K |
15 (1) |
15 (1) |
15 (1) |
15 (1) |
16 (1) |
16 (1) |
Power input |
Fan only |
Nom. |
kW |
0.35 |
0.35 |
0.46 |
0.46 |
0.58 |
0.58 |
|
Heating |
Nom. |
kW |
0.35 |
0.35 |
0.46 |
0.46 |
0.58 |
0.58 |
Door width |
Max. |
m |
1.5 |
1.5 |
2.0 |
2.0 |
2.5 |
2.5 |
Door height |
Max. |
m |
2.3 (2), 2.15 (3), 2.0 (4) |
2.3 (2), 2.15 (3), 2.0 (4) |
2.3 (2), 2.15 (3), 2.0 (4) |
2.3 (2), 2.15 (3), 2.0 (4) |
2.3 (2), 2.15 (3), 2.0 (4) |
2.3 (2), 2.15 (3), 2.0 (4) |
Dimensions |
Unit |
Height |
mm |
270 |
270 |
270 |
270 |
270 |
270 |
|
|
Width |
mm |
1,500 |
1,500 |
2,000 |
2,000 |
2,500 |
2,500 |
|
|
Depth |
mm |
821 |
821 |
821 |
821 |
821 |
821 |
|
Packed unit |
Height |
mm |
760 |
760 |
760 |
760 |
760 |
760 |
|
|
Width |
mm |
1,630 |
1,630 |
2,130 |
2,130 |
2,630 |
2,630 |
|
|
Depth |
mm |
630 |
630 |
680 |
680 |
680 |
680 |
Weight |
Unit |
kg |
83 |
83 |
102 |
102 |
129 |
129 |
|
Packed unit |
kg |
103 |
103 |
139 |
139 |
182 |
182 |
Casing |
Colour |
|
RAL9006 |
RAL9016 |
RAL9016 |
RAL9006 |
RAL9010 |
RAL9006 |
|
Material |
|
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Electro-galvanised sheet steel |
Required ceiling void >-=-mm |
mm |
420 |
420 |
420 |
420 |
420 |
420 |
Fan |
Air flow rate |
Heating |
Speed 2 |
m³/h |
1,235 (1) |
1,235 (1) |
1,646 (1) |
1,646 (1) |
2,058 (1) |
2,058 (1) |
|
|
|
Speed 3 |
m³/h |
1,746 (1) |
1,746 (1) |
2,328 (1) |
2,328 (1) |
2,910 (1) |
2,910 (1) |
Refrigerant |
Type |
|
R-410A |
R-410A |
R-410A |
R-410A |
R-410A |
R-410A |
|
GWP |
|
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
|
Control |
|
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Electronic expansion valve |
Sound pressure level |
Heating |
Speed 2 |
dBA |
39 (1) |
39 (1) |
40 (1) |
40 (1) |
41 (1) |
41 (1) |
|
|
Speed 3 |
dBA |
49 (1) |
49 (1) |
50 (1) |
50 (1) |
51 (1) |
51 (1) |
Piping connections |
Liquid |
OD |
mm |
9.52 |
9.52 |
9.52 |
9.52 |
9.52 |
9.52 |
|
Gas |
OD |
mm |
16.0 |
16.0 |
16.0 |
16.0 |
19.0 |
19.0 |
Air filter |
Type |
|
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Vacuum cleanable filter G1 |
Required accessories (should be ordered separately) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Daikin wired remote control (BRC1E52A/B or BRC1D52) |
Power supply |
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
50 |
|
Voltage |
V |
230 |
230 |
230 |
230 |
230 |
230 |
Voltage range |
Min. |
% |
224 |
224 |
224 |
224 |
224 |
224 |
|
Max. |
% |
240 |
240 |
240 |
240 |
240 |
240 |
Current |
Maximum fuse amps (MFA) |
A |
16 |
16 |
16 |
16 |
16 |
16 |
|
Full load amps (FLA) |
Fan motor |
A |
1.26 |
1.26 |
1.68 |
1.68 |
2.10 |
2.10 |
Notes |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) |
|
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
Favorable conditions: covered shopping mall or revolving door entrance |
|
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
Normal conditions: little direct wind, no opposite open doors, building with ground floor only |
|
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway |
|
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
Sound pressure level (at 3m) |
|
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
Pipe work and electrical connections are on top of the unit |
|
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |
Contains fluorinated greenhouse gases |