Specifications Table for CYQL-DK-R

CYQL100DK125RSN CYQL100DK125RBN CYQL150DK200RSN CYQL150DK200RBN CYQL200DK250RSN CYQL250DK250RSN CYQL200DK250RBN CYQL250DK250RBN
Power input Fan only Nom. kW 0.75 0.75 1.13 1.13 1.50 1.88 1.50 1.88
  Heating Nom. kW 0.75 0.75 1.13 1.13 1.50 1.88 1.50 1.88
Door width Max. m 1.0 1.0 1.5 1.5 2.0 2.5 2.0 2.5
Door height Max. m 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4)
Dimensions Unit Height mm 370 370 370 370 370 370 370 370
    Width mm 1,048 1,048 1,548 1,548 2,048 2,548 2,048 2,548
    Depth mm 745 745 745 745 745 745 745 745
Weight Unit kg 83 83 141 141 155 196 155 196
Casing Colour   RAL9006 RAL9016 RAL9006 RAL9016 RAL9006 RAL9006 RAL9016 RAL9016
  Material   Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel
Required ceiling void >-=-mm mm 520 520 520 520 520 520 520 520
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52 9.52 9.52 9.52 9.52
  Gas OD mm 16.0 16.0 19.0 19.0 22.0 22.0 22.0 22.0
Power supply Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230
Notes (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
  (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance
  (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
  (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
  (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m)
  (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit
  (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases