Biddle air curtain for ERQ, concealed ceiling

CYQL-DK-R

CYQL-DK-R

Product Features

  • Connectable to ERQ heat pump
  • A payback period of less then 1.5 years compared to installing an electric air curtain
  • Maximum energy efficiency stemming from almost zero down flow turbulence, optimised air flow and the application of advanced discharge rectifier technology
  • Around 85% air separation efficiency, greatly reducing both heat loss and required indoor unit heating capacity
  • ERQ is among the first DX systems suitable for connection to air curtains
  • Recessed model (R): neatly concealed in the ceiling
  • Easy and quick to install at reduced costs since no additional water systems, boilers and gas connections are required