Specifications Table for CTXM-R

CTXM15R2V1B CTXM15R5V1B
Power input Cooling Nom. kW 0.029 0.029
  Heating Nom. kW 0.023 0.023
Casing Colour   White White
Dimensions Unit Height mm 295 295
    Width mm 778 778
    Depth mm 272 272
Weight Unit kg 10.0 10.0
Sound power level Cooling dBA 57 57
  Heating dBA 54 54
Sound pressure level Cooling High dBA 41 41
    Medium dBA 33 33
    Low dBA 25 25
    Silent operation dBA 19 19
  Heating High dBA 39 39
    Medium dBA 34 34
    Low dBA 26 26
    Silent operation dBA 20 20
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 9.50 9.50
  Drain   18 18
Control systems Infrared remote control   ARC466A67 ARC466A67
  Wired remote control   BRC073A1 BRC073A1
Standard Accessories Installation manual 1 1
  Operation manual 1 1
  Wireless remote control 1 1
  AAA dry-cell batteries 2 2
  Remote control holder 1 1
  Mounting plate 1 1
  Titanium apatite deodorizing filter 1 1
  Indoor unit fixing screws 2 2
  WLAN adapter kit 1 1
Power supply Name   V1 V1
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m