CTXA15A2V1BW
Power input Cooling Nom. kW 0.020
  Heating Nom. kW 0.020
Casing Colour   White
Dimensions Unit Height mm 295
    Width mm 798
    Depth mm 189
  Packed unit Height mm 305
    Width mm 875
    Depth mm 406
Weight Unit kg 12
  Packed unit kg 14
Packing Weight kg 3
Heat exchanger Length mm 622
  Rows Quantity   2
  Fin pitch mm 1.40
  Face area 0.214
  Stages Quantity   18
  Passes Quantity   3
  Tube type   ø5 Hi-XB
  Tube material   Copper
  Tube diameter mm 5
  Fin Type   ML fin (Multi louver)
Heat exchanger 2 Quantity   2
  Length mm 614
  Rows Quantity   1
  Fin pitch mm 1.40
  Face area 0.047
  Stages Quantity   4
Fan Type   Cross flow fan
  Quantity   1
  Air flow rate Cooling High m³/min 11.0
      High cfm 388
      Medium m³/min 8 (0.000)
      Medium cfm 290
      Low m³/min 6.1
      Low cfm 215
      Silent operation m³/min 4.6
      Silent operation cfm 162
    Heating High m³/min 10.9
      High cfm 385
      Medium m³/min 8.7 (0.000)
      Medium cfm 307
      Low m³/min 6.4
      Low cfm 226
      Silent operation m³/min 4.5
      Silent operation cfm 159
Fan motor Quantity   1
  Model   MM9G07N9SA
  Speed Cooling High rpm 1,100
      Medium rpm 870
      Low rpm 690
      Silent operation rpm 570
    Heating High rpm 1,090
      Medium rpm 920
      Low rpm 740
      Silent operation rpm 590
Sound power level Cooling dBA 57
Sound pressure level Cooling High dBA 39
    Medium dBA 32 (0.000)
    Low dBA 25
    Silent operation dBA 21
  Heating High dBA 39
    Medium dBA 32
    Low dBA 25
    Silent operation dBA 21
Refrigerant Type   R-32
  GWP   675.0
Piping connections Liquid OD mm 6,35
  Gas OD mm 9.50
  Drain   18
  Heat insulation   Both liquid and gas pipes
Air filter Type   Removable / washable
  Quantity pc 2
Air direction control Right, Left, Horizontal, Downward
Temperature control Microcomputer control
Control systems Infrared remote control   ARC466A58
  Wired remote control   BRC073
Standard Accessories Installation manual 1
  Operation manual 1
  Air filter 2
  Infrared remote control 1
  Remote controller mounting plate 1
  Screw bag 1
  Screw cover 1
  AAA dry-cell batteries 2
  General safety precautions 1
Power supply Name   V1
  Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Current Nominal running current (RLA) - 50Hz Cooling A 0.3
    Heating A 0.3
Wiring connections - 50Hz For power supply Quantity   3
    Remark   3 for power supply, 4 for interunit wiring (Earth wire included)