Specifications Table for CHYHBH-AV32 / 5MXM-N

CHYHBH05AAV32 / 5MXM90N2V1B CHYHBH08AAV32 / 5MXM90N2V1B
Heating capacity Nom. kW 4.50 (1) 6.78 (1)
COP 4.04 (1) 4.17 (1)
Pump Type   DC motor DC motor
  Nominal ESP unit Heating kPa 51.8 (1) 51.8 (1)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes
    Brine-to-water heat pump   No No
    Heat pump combination heater   Yes Yes
    Low-temperature heat pump   No No
    Supplementary heater integrated   No No
    Water-to-water heat pump   No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 42 42
Space heating general Integrated supplementary heater NOx emission mg/kWh 70 70
    Psup kW 27.0 27.0
    Type of energy input   Gas Gas
Domestic hot water heating General Declared load profile   XL XL
    Function to fix water heating during off peak hours   No No
  Average climate AEC (Annual electricity consumption) kWh 0 0
    AFC (Annual fuel consumption) Gj 10 10
    Ƞwh (water heating efficiency) % 96 96
    Qelec (Daily electricity consumption) kWh 0.00 0.00
    Qfuel (Daily fuel consumption) kWh 7.301 7.301
    Water heating energy efficiency class   A A
  Warm climate AEC (Annual electricity consumption) kWh 0 0
    AFC (Annual fuel consumption) Gj 10 10
    Ƞwh (water heating efficiency) % 96 96
    Qelec (Daily electricity consumption) kWh 0.00 0.00
    Qfuel (Daily fuel consumption) kWh 7.301 7.301
Notes_Description DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed