Specifications Table for BTSQ-P

BTSQ20PY1
Dimensions Unit Height mm 1,570
    Width mm 460
    Depth mm 765
Weight Unit kg 110
Compressor Type   Hermetically sealed scroll compressor
Operation range Cooling Min. °CDB -5
    Max. °CDB 43
  Heating Min. °CWB -25
    Max. °CWB 15.5
Refrigerant Type   R-410A
  GWP   2,087.5
Power supply Name   Y1
  Phase   3~
  Frequency Hz 50
  Voltage V 380-415
Notes RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  TOCA means the total value of each OC set.
  MSC means the maximum current during start up of the compressor
  Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  Maximum allowable voltage range variation between phases is 2%.
  Select wire size based on the larger value of MCA or TOCA
  MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  Contains fluorinated greenhouse gases