Individual branch selector for VRV IV heat recovery

BS1Q-A

BS1Q-A

Product Features

  • Compact & light to install
  • Ideal for remote rooms as no drain piping is needed
  • Allows integration of server rooms into the heat recovery solution thanks to technical cooling function
  • Connect up to 250 class unit (28kW)
  • Unique range of single and multi BS boxes for flexible and fast design
  • Faster installation thanks to open port connection
  • Allows multi tenant applications
  • Connectable to REYQ-T, RQCEQ-P3 and RWEYQ-T8 heat recovery units

Documentation

Catalogues
Download language

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Installation manuals
Download language

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Declaration of Conformity
Download language
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB

Sorry, we could not find any documents in this category.

download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB
download
BS1Q-A_DOC_3PW40917-4F pdf | 210.06KB