Multi branch selector for VRV IV heat recovery

VRV - BS-Q14AV1B

BS-Q14AV1B

Product Features

  • Up to 70% smaller and 66% lighter than previous series
  • Faster installation thanks to a reduced number of brazing points and wiring
  • All indoor units connectable to one BS box
  • Up to 16kW capacity available per port
  • Connect up to 250 class unit (28kW) by combining 2 ports
  • Unique range of single and multi BS boxes for flexible and fast design
  • Major reduction in installation time thanks to wide range, compact size and light weight multi BS boxes
  • Less inspection ports needed compared to installing single BS boxes
  • No limit on unused ports allowing phased installation
  • Faster installation thanks to open port connection
  • Allows multi tenant applications
  • Connectable to REYQ-T, RQCEQ-P3 and RWEYQ-T8 heat recovery units

Technical details

Documentation

Declaration of Conformity
Download language

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.