|
BRC2E52C7 |
Casing |
Colour |
|
Fresh White |
|
Button cover |
|
No |
|
Operation LED |
Colour |
|
Green |
Dimensions |
Unit |
Height |
mm |
120 |
|
|
Width |
mm |
120 |
|
|
Depth |
mm |
19 |
|
Packed unit |
Height |
mm |
150 |
|
|
Width |
mm |
160 |
|
|
Depth |
mm |
55 |
Weight |
Unit |
kg |
0.200 |
|
Packed unit |
kg |
0.415 |
Packing |
Material |
|
Carton |
|
Weight |
kg |
0.050 |
LCD |
Type |
|
Full dot (160 x 255) |
|
Dimensions |
Height |
mm |
43.2 |
|
|
Width |
mm |
68.85 |
|
Back light |
Colour |
|
White |
Temperature setting |
Resolution |
°C |
1 |
|
Setpoint range |
Cooling |
°C |
Depends on the indoor unit |
|
|
Heating |
°C |
Depends on the indoor unit |
Ambient temperature |
Operation |
Min. |
°C |
-10 |
|
|
Max. |
°C |
50 |
|
Storage |
Min. |
°C |
-20 |
|
|
Max. |
°C |
70 |
|
Ambient temperature-=-Relative humidity <-=-% |
% |
95 |
Backup for power failure |
Yes (the clock wil keep functioning for period not exceeding 48 hours) |
Wiring connections |
Type of wires |
|
Sheathed vinyl cord or cable |
|
Size |
mm² |
0.75, 1.25 |
|
For connection with indoor |
Quantity |
|
2 |
|
|
Remark |
|
P1-P2 wired connection from indoor unit |
|
Wiring length |
Max. |
m |
500 |
Back-up for power failure |
Yes (The clock will keep functioning for a period not exceeding 48 hours) |