Specifications Table for AZQS-BY1 A

AZQS100B7Y1B A AZQS125B7Y1B A AZQS140B7Y1B A
Casing Colour   Ivory white Ivory white Ivory white
  Material   Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate
Dimensions Unit Height mm 990 990 1,430
    Width mm 940 940 940
    Depth mm 320 320 320
  Packed unit Height mm 1,170 1,170 1,610
    Width mm 1,015 1,015 1,015
    Depth mm 422 422 422
Weight Unit kg 82 82 101
  Packed unit kg 88 88 108
Heat exchanger Fin Type   WF fin WF fin WF fin
    Treatment   Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE)
Fan Type   Propeller fan Propeller fan Propeller fan
  Discharge direction   Horizontal Horizontal Horizontal
  Quantity   1 1 2
  Air flow rate Cooling Nom. m³/min 76 77 83
    Heating Nom. m³/min 83 83 62
Fan motor Quantity   1 1 2
  Model   Brushless DC motor Brushless DC motor Brushless DC motor
  Output W 200 200 94
  Drive   Direct drive Direct drive Direct drive
Compressor Quantity   1 1 1
  Starting method   Inverter driven Inverter driven Inverter driven
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -5 -5 -5
      Max. °CDB 46 46 46
  Heating Ambient Min. °CWB -15 -15 -15
      Max. °CWB 15.5 15.5 15.5
Sound power level Cooling dBA 70 (0.000) 71 (0.000) 70
Sound pressure level Cooling Nom. dBA 53 54 53
  Heating Nom. dBA 57 58 54
  Night quiet mode Level 1 dBA 49 49 49
Refrigerant Type   R-410A R-410A R-410A
  Charge kg 2.9 2.9 4.0
  Charge TCO2Eq 6.1 6.1 8.4
  Control   Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type)
  GWP   2,087.5 2,087.5 2,087.5
  Circuits Quantity   1 1 1
Refrigerant oil Type   FVC50K FVC50K FVC50K
  Charged volume l 0.9 0.9 1.35
Piping connections Liquid Quantity   1 1 1
    Type   Flare connection Flare connection Flare connection
    OD mm 9.52 9.52 9.52
  Gas Quantity   1 1 1
    Type   Flare connection Flare connection Flare connection
    OD mm 15.9 15.9 15.9
  Drain Quantity   5 5 5
    Type   Hole Hole Hole
    OD mm 26 26 26
  Piping length OU - IU Min. m 5 (7) 5 (7) 5 (7)
      Max. m 30 (7) 30 (7) 30 (7)
    System Equivalent m 40 40 40
      Chargeless m 30 30 30
  Additional refrigerant charge kg/m See installation manual See installation manual See installation manual
  Level difference IU - OU Max. m 30.0 30.0 30.0
    IU - IU Max. m 0.5 0.5 0.5
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Defrost method Reversed cycle Reversed cycle Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled
Safety devices Item 01   High pressure switch High pressure switch High pressure switch
    02   Fan motor thermal protection Fan motor thermal protection Fan motor thermal protection
    03   Fuse Fuse Fuse
Standard Accessories Tie-wraps 2 2 2
  Installation manual 1 1 1
Power supply Name   Y1 Y1 Y1
  Phase   3N~ 3N~ 3N~
  Frequency Hz 50 50 50
  Voltage V 380-415 380-415 380-415
  Voltage range Max. % 10 10 10
    Min. % -10 -10 -10
Current Zmax List   Complies to EN61000-3-11 Complies to EN61000-3-11 Complies to EN61000-3-11
  Recommended fuses A 20 20 25
Wiring connections For power supply Remark   See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
  For connection with indoor Remark   See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
Power supply intake Outdoor unit only Outdoor unit only Outdoor unit only
Notes PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
  Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase
  See separate drawing for electrical data See separate drawing for electrical data See separate drawing for electrical data
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
  Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified
  Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified
  For details regarding your combination of oudoor and indoor unit, refer to the technical databook For details regarding your combination of oudoor and indoor unit, refer to the technical databook For details regarding your combination of oudoor and indoor unit, refer to the technical databook