Specifications Table for AZQS-B(8)V1

AZQS71B2V1B AZQS100B8V1B AZQS125B8V1B AZQS140B8V1B
Dimensions Unit Height mm 770 990 990 1,430
    Width mm 900 940 940 940
    Depth mm 320 320 320 320
Weight Unit kg 67 72.8 74.3 94.9
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound power level Cooling dBA 64 70.0 71.0 70.0
  Heating dBA   70.0 71.0 70.0
Sound pressure level Cooling Nom. dBA 48 53 54 53
  Heating Nom. dBA 50 57 58 54
  Night quiet mode Level 1 dBA 43 49 49 49
Refrigerant Type   R-410A R-410A R-410A R-410A
  Charge kg 2.75 2.9 2.9 4.0
  Charge TCO2Eq 5.7 6.05 6.05 8.35
  GWP   2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52
  Gas OD mm 15.9 15.9 15.9 15.9
  Piping length OU - IU Max. m 50 50, 30 (1) 50, 30 (1) 50, 30 (1)
    System Equivalent m 70 70, 40 (1) 70, 40 (1) 70, 40 (1)
      Chargeless m 30 30 30 30
  Additional refrigerant charge kg/m See installation manual See installation manual See installation manual See installation manual
  Level difference IU - OU Max. m 30.0 30.0 30.0 30.0
    IU - IU Max. m   0.5 0.5 0.5
Standard Accessories Tie-wraps 2      
  Installation manual 1      
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Current - 50Hz Maximum fuse amps (MFA) A   32 32 40
Notes (1) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (1) - For combination with FCAG~AVEB indoor units (1) - For combination with FCAG~AVEB indoor units (1) - For combination with FCAG~AVEB indoor units
  (2) - Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase (2) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.
  (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power
  (4) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (4) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (4) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (4) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
  (5) - Contains fluorinated greenhouse gases (5) - See separate drawing for electrical data (5) - See separate drawing for electrical data (5) - See separate drawing for electrical data
    (6) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A (6) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A (6) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A