Specifications Table for AZCE6LITERB

AZCE6LITERB.
Dimensions Unit Height mm 92
    Width mm 92
    Depth mm 15.85
Weight Unit kg 0.184
Ambient temperature Operation Min. °C 0
    Max. °C 50
  Storage Min. °C -20
    Max. °C 70
  Ambient temperature-=-Relative humidity <-=-% % 4
  Accuracy °C 0.1
Power supply Voltage V 3.3 VDC, max 30mA