Specifications Table for AVA-A

AVA125AMVE
Cooling capacity Total capacity Nom. kW 12.10
Heating capacity Total capacity Nom. kW 13.5 (0.000)
Casing Colour   Fresh White
Dimensions Unit Height mm 1,850
    Width mm 600
    Depth mm 350
Weight Unit kg 50
Fan Air flow rate Cooling High m³/min 28
      Low m³/min 24
    Heating High m³/min 28
      Low m³/min 24
Sound power level Cooling dBA 63
Sound pressure level Cooling High dBA 51
    Low dBA 46
  Heating High dBA 51
    Nom. dBA 48
Piping connections Liquid OD mm 9,5
  Gas OD mm 15.9
  Drain   I.D. 20/O.D. 26
Standard Accessories Screws 5
  Installation manual 1
  Operation manual 1
  Bush 1
  Tie-wraps 5
  Insulation for fitting for gas pipe 1
  Insulation for fitting for liquid pipe 1
  Dew proof material 1
  Remote control wiring 1
  Bracket for installation 1
  Hole protection rubber 2
  Cover 1
  Installation pattern 1
Power supply Phase   1~
  Frequency Hz 50/60
  Voltage V 220-240/220
Notes_Description See separate drawing for electrical data