ATYN20LV1 ATYN25LV1 ATYN35LV1 ATYN50LV1 ATYN60LV1
Casing Colour   White White White White White
Dimensions Unit Height mm 288 288 288 310 310
    Width mm 800 800 800 1,065 1,065
    Depth mm 206 206 206 224 224
  Packed unit Height mm 344 344 344 386 386
    Width mm 874 874 874 1,136 1,136
    Depth mm 274 274 274 314 314
Weight Unit kg 9.0 9.0 9.0 14.0 14.0
Heat exchanger Rows Quantity   2 2 2 2 2
  Face area 0.18 0.18 0.18 0.29 0.29
  Tube material   Seamless Inner Grooved Copper Seamless Inner Grooved Copper Seamless Inner Grooved Copper Seamless Inner Grooved Copper Seamless Inner Grooved Copper
  Tube diameter mm 7 7 7 7 7
  Fin Type   Aluminium (hydrophilic fin) Aluminium (hydrophilic fin) Aluminium (hydrophilic fin) Aluminium (hydrophilic fin) Aluminium (hydrophilic fin)
Fan Type   Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan
  Air flow rate Cooling High m³/min 7.44 9.66 10.08 15.06 17.40
      High cfm 262 342 355 531 614
      Low m³/min 5.52 6.36 6.84 11.94 13.44
      Low cfm 195 225 242 422 474
      Silent operation m³/min 5.16 5.94 6.36 10.80 11.82
      Silent operation cfm 182 209 225 381 418
    Heating High m³/min 7.44 9.66 10.08 15.06 17.40
      High cfm 262 342 355 531 614
      Low m³/min 5.52 6.36 6.84 11.94 13.44
      Low cfm 195 225 242 422 474
      Silent operation m³/min 5.16 5.94 6.36 10.80 11.82
      Silent operation cfm 182 209 225 381 418
      Nom. cfm 227 282 298 474 537
      Nom. m³/min 6.42 7.98 8.46 13.44 15.18
      Super high cfm 275 358 372 594 641
      Super high m³/min 7.80 10.14 10.56 16.80 18.18
    Heating Nom. cfm 227 282 298 474 537
      Nom. m³/min 6.42 7.98 8.46 13.44 15.18
      Super high cfm 275 358 372 594 641
      Super high m³/min 7.80 10.14 10.56 16.80 18.18
Fan motor Model   1-Phase SCR 1-Phase SCR 1-Phase SCR 1-Phase SCR 1-Phase SCR
  Index of Protection   20 20 20 44 44
  Insulation grade   Class "E" Class "E" Class "E" Class "E" Class "E"
  Poles   4 4 4 4 4
  Drive   Direct drive Direct drive Direct drive Direct drive Direct drive
  Output Rated W 18 18 18 26 30
  Full load amps (FLA) Cooling A 0.19 0.17 0.20 0.27 0.34
    Heating A 0.19 0.17 0.20 0.27 0.34
Sound pressure level Cooling Super high dBA 37 39 40 44 48
    High dBA 36 37 39 42 46
    Low dBA 25 27 29 36 39
    Silent operation dBA 24 25 28 35 37
  Heating Super high dBA 37 39 40 44 48
    High dBA 36 37 39 42 46
    Low dBA 25 27 29 36 39
    Silent operation dBA 24 25 28 35 37
    Nom. dBA 31 33 35 39 43
  Heating Nom. dBA 31 33 35 39 43
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A
Control Operation   Wireless or wired remote control Wireless or wired remote control Wireless or wired remote control Wireless or wired remote control Wireless or wired remote control
Air filter Type   Saranet Saranet Saranet Saranet Saranet
  Quantity pc 2 2 2 2 2
Air direction control Automatic louver (up & down) Automatic louver (up & down) Automatic louver (up & down) Automatic louver (up & down) Automatic louver (up & down)
Power supply Name   V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240
Notes_Description All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)