ATXV25AV1B ATXV35AV1B ATXV50AV1B ATXV60AV1B
Dimensions Unit Height mm 275 275 298 315
    Width mm 845 845 940 1,007
    Depth mm 180 180 200 219
  Packed unit Height mm 370 370 383 398
    Width mm 918 918 1,013 1,076
    Depth mm 258 258 300 328
Weight Unit kg 9 9 12 14
  Packed unit kg 12 12 15 17.5
Fan Air flow rate Cooling High m³/min 10 9.7 14.2 16.7
      Low m³/min 6.7 6.7 10.8 11.7
      Silent operation m³/min 5 5 9.2 9.2
      Nom. m³/min 8.3 8.3 13 13.3
Sound power level Cooling dBA 50 (0.000) 51 (0.000) 53 (0.000) 57 (0.000)
Sound pressure level Cooling High dBA 41 42 48 51
    Low dBA 34 35 40 42
    Silent operation dBA 28 30 35 39
    Nom. dBA 39 40 43 47
Refrigerant Type   R-410A R-410A R-410A R-410A
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
  Gas OD mm 9.52 9.52 12.7 15.9
Control systems Infrared remote control   ARC470A21 ARC470A21 ARC470A21 ARC470A21
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240