Specifications Table for ATXV-AB / ARXV-AB

ATXV25AV1B / ARXV25AV1B ATXV35AV1B / ARXV35AV1B ATXV50AV1B / ARXV50AV1B ATXV60AV1B / ARXV60AV1B
Cooling capacity Min. kW 0.6 0.6 1.26 2.53
  Nom. kW 2.65 3.4 5.2 6.25
  Max. kW 3.2 3.9 6 6.8
Heating capacity Min. kW 0.8 0.88 1.12 2.53
  Nom. kW 2.8 3.84 5.65 6.75
  Max. kW 3.6 4.4 6.8 7.6
Power input Cooling Min. kW 0.185 0.185 0.38 0.6
    Nom. kW 0.89 1.33 1.67 2.15
    Max. kW 1.3 1.4 2.65 2.65
  Heating Min. kW 0.22 0.25 0.35 0.6
    Nom. kW 0.9 1.23 1.75 2.28
    Max. kW 1.4 1.55 2.65 2.8
Nominal efficiency EER   2.98 2.56 3.11 2.91
  COP   3.11 3.12 3.23 2.96
  Annual energy consumption kWh 445 (0.000) 665 (0.000) 835 (0.000) 1,075 (0.000)
  Energy labeling Directive Cooling   C E B C
    Heating   D D C D
Space cooling Capacity Pdesign kW 2.65 3.40 5.20 6.25
  Energy efficiency class   A+ A+ A+ A
  SEER   5.60 5.60 5.60 5.10
  Annual energy consumption kWh/a 166 213 325 429
  A Condition (35°C - 27/19) Pdc kW 2.65 3.40 5.20 6.25
    EERd   2.98 2.56 3.11 2.91
  B Condition (30°C - 27/19) Pdc kW 1.95 2.51 3.83 4.61
    EERd   4.42 4.14 4.65 4.49
  C Condition (25°C - 27/19) Pdc kW 1.44 1.61 2.46 2.96
    EERd   7.52 7.23 6.62 6.07
  D Condition (20°C - 27/19) Pdc kW 1.28 1.29 2.21 2.34
    EERd   9.83 10.75 8.91 7.52
Space heating (Average climate) Capacity Pdesign kW 2.80 3.20 4.50 5.80
  Energy efficiency class   A A A A
  SCOP/A   3.80 3.92 3.80 3.80
  Annual energy consumption kWh/a 1,032 1,143 1,658 2,137
  Required back up heating cap at design conditions kW 0.46 0.75 0.94 1.49
  TOL Tol (temperature operating limit) °C -10 -10 -10 -10
    Pdh (declared heating cap) kW 2.34 2.45 3.56 4.31
    COPd (declared COP)   2.50 2.28 2.47 2.30
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7
    Pdh (declared heating cap) kW 2.48 2.83 3.98 5.13
    COPd (declared COP)   2.60 2.45 2.61 2.45
  A Condition (-7°C) Pdh (declared heating cap) kW 2.48 2.83 3.98 5.13
    COPd (declared COP)   2.60 2.45 2.61 2.45
  B Condition (2°C) Pdh (declared heating cap) kW 1.51 1.72 2.42 3.12
    COPd (declared COP)   3.80 3.96 3.90 3.87
  C Condition (7°C) Pdh (declared heating cap) kW 0.97 1.11 1.56 2.01
    COPd (declared COP)   4.80 5.13 4.62 4.88
  D Condition (12°C) Pdh (declared heating cap) kW 0.89 0.94 1.99 2.00
    COPd (declared COP)   5.68 6.26 5.67 5.81
Pto (Thermostat off) W 42.0 40.0 45.0 78.0
Power consumption in other than active mode Crankcase heater mode PCK W 0.0 0.0 0.0 0.0
  Off mode POFF W 1.0 1.0 1.0 1.0
  Standby mode Cooling PSB W 1.0 1.0 1.0 1.0
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes
Cold season included No No No No
Warm season included No No No No
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load