Specifications Table for ATXTP-K

ATXTP25K3V1B ATXTP35K3V1B
Power input Cooling Nom. kW 0.030 0.030
  Heating Nom. kW 0.035 0.035
Casing Colour   White White
Dimensions Unit Height mm 285 285
    Width mm 770 770
    Depth mm 225 225
  Packed unit Height mm 305 305
    Width mm 830 830
    Depth mm 360 360
Weight Unit kg 9.0 9.0
  Packed unit kg 11.0 11.0
Packing Weight kg 2.0 2.0
Heat exchanger Length mm 610 610
  Rows Quantity   2 2
  Fin pitch mm 1.40 1.40
  Stages Quantity   18 18
  Passes Quantity   2.2 2.2
  Tube type   ø5 Hi-XB ø5 Hi-XB
  Fin Type   ML fin (Multi louver) ML fin (Multi louver)
Heat exchanger 2 Quantity   2 2
  Length mm 600 600
  Rows Quantity   1 1
  Fin pitch mm 1.40 1.40
  Stages Quantity   4 4
Fan Type   Cross flow fan Cross flow fan
  Air flow rate Cooling High m³/min 10.6 11.4
      High cfm 374 403
      Medium m³/min 7.7 8.2
      Medium cfm 273 288
      Low m³/min 5.3 5.4
      Low cfm 187 191
      Silent operation m³/min 4.3 4.3
      Silent operation cfm 152 152
    Heating High m³/min 11.2 10.8
      High cfm 397 382
      Medium m³/min 8.0 7.8
      Medium cfm 283 276
      Low m³/min 5.8 5.8
      Low cfm 205 205
      Silent operation m³/min 4.9 4.9
      Silent operation cfm 173 173
Fan motor Model   MM6K11S20VA MM6K11S20VA
  Speed Steps   5 + silent, + auto 5 + silent, + auto
    Cooling High rpm 1,140 1,140
      Medium rpm 880 880
      Low rpm 660 660
      Silent operation rpm 570 570
    Heating High rpm 1,220 1,220
      Medium rpm 900 900
      Low rpm 680 680
      Silent operation rpm 590 590
  Output Rated W 22 22
Sound power level Cooling dBA 58 58
  Heating dBA 58 58
Sound pressure level Cooling High dBA 43 43
    Medium dBA 35 35
    Low dBA 26 26
    Silent operation dBA 21 21
  Heating High dBA 43 43
    Medium dBA 35 35
    Low dBA 26 26
    Silent operation dBA 21 21
Refrigerant Type   R-32 R-32
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 9.50 9.50
  Drain   16 (inner diameter of connecting hose) 16 (inner diameter of connecting hose)
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes
Air filter Type   Removable / washable Removable / washable
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward
Temperature control Microcomputer control Microcomputer control
Control systems Infrared remote control   ARC480A11 ARC480A11
  Wired remote control   BRC944B2, BRC073A1 BRC944B2, BRC073A1
Standard Accessories Installation manual 1 1
  Operation manual 1 1
  Wireless remote control 1 1
  AAA dry-cell batteries 2 2
  Remote control holder 1 1
  Mounting plate 1 1
  Titanium apatite deodorizing filter 2 2
  Indoor unit fixing screws 2 2
Power supply Name   V1 V1
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Power factor Nominal Cooling % 46.80 (0.000) 46.80 (0.000)
    Heating % 49.21 (0.000) 49.21 (0.000)
Current Nominal running current (RLA) - 50Hz Cooling A 0.28 0.28
    Heating A 0.33 0.33
Notes_Description 1 1