Specifications Table for ATXS-K / ARXS-L3

ATXS25K3V1B / ARXS25L3V1B ATXS25K2V1B / ARXS25L3V1B ATXS35K3V1B / ARXS35L3V1B ATXS35K2V1B / ARXS35L3V1B
Cooling capacity Min. kW     1.4  
  Nom. kW 2.5 (2) 2.5 3.5 (2) 3.5
  Max. kW     4.0  
Heating capacity Min. kW 1.3   1.4  
  Nom. kW 2.8 (2) 2.8 4.00 (2) 4.00
  Max. kW 4.7   5.2  
Nominal efficiency EER   4.15 (1) 4.15 3.70 (1) 3.70
  COP   4.52 (1) 4.52 4.76 (1) 4.76
  Annual energy consumption kWh 301 301 473 473
  Energy labeling Directive Cooling   A A A A
    Heating   A A A A
Space cooling Capacity Pdesign kW 2.50 2.50 3.50 3.50
  Energy efficiency class   A++ A++ A++ A++
  SEER   7.51 7.51 7.10 7.10
  Annual energy consumption kWh/a 117 117 173 173
Space heating (Average climate) Capacity Pdesign kW 2.50 2.50 3.60 3.60
  Energy efficiency class   A++ A++ A++ A++
  SCOP/A   4.68 4.68 4.61 4.61
  Annual energy consumption kWh/a 747 747 1,094 1,094
Piping connections Drain OD mm 18   18  
  Gas OD mm 9.5   9.5  
  Liquid OD mm 6.35   6.35  
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (3) - 220V   (3) - 220V  
  (4) - 230V   (4) - 230V  
  (5) - 240V   (5) - 240V