Specifications Table for ATXP-M

ATXP20M5V1B ATXP25M5V1B ATXP35M5V1B
Power input Cooling Nom. kW 0.019 0.020 0.032
  Heating Nom. kW 0.023 0.023 0.032
Casing Colour   White White White
Dimensions Unit Height mm 286 286 286
    Width mm 770 770 770
    Depth mm 225 225 225
Weight Unit kg 8.50 8.50 9.00
Sound power level Cooling dBA 55 55 58
  Heating dBA 55 55 58
Sound pressure level Cooling High dBA 39 40 43
    Medium dBA 33 33 34
    Low dBA 25 26 27
    Silent operation dBA 19 19 20
  Heating High dBA 39 40 40
    Medium dBA 34 34 35
    Low dBA 28 28 29
    Silent operation dBA 21 21 21
Piping connections Liquid OD mm 6,35 6,35 6,35
  Gas OD mm 9.50 9.50 9.50
  Drain   18 18 18
Control systems Infrared remote control   ARC480A53 ARC480A53 ARC480A53
  Wired remote control   BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1
Standard Accessories Installation manual 1 1 1
  Operation manual 1 1 1
  Infrared remote control 1 1 1
  AAA dry-cell batteries 2 2 2
  Remote control holder 1 1 1
  Mounting plate 1 1 1
  Titanium apatite deodorizing filter 1 2 2
  Silver particle filter 1 2 2
  Indoor unit fixing screws 2    
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240