ATXP20L2V1B ATXP20L5V1B ATXP25L2V1B ATXP25L5V1B ATXP35L2V1B ATXP35L5V1B
Power input Cooling Nom. kW 0.017 0.017 0.019 0.019 0.032 0.032
  Heating Nom. kW 0.020 0.020 0.020 0.020 0.032 0.032
Casing Colour   White White White White White White
Dimensions Unit Height mm 286 286 286 286 286 286
    Width mm 770 770 770 770 770 770
    Depth mm 225 225 225 225 225 225
  Packed unit Height mm 305 305 305 305 305 305
    Width mm 830 830 830 830 830 830
    Depth mm 360 360 360 360 360 360
Weight Unit kg 9.00 9.00 9.00 9.00 9.00 9.00
  Packed unit kg 11.0 11.0 11.0 11.0 11.0 11.0
Packing Weight kg 2.0 2.0 2.0 2.0 2.0 2.0
Heat exchanger Length mm 610 610 610 610 610 610
  Rows Quantity   2 2 2 2 2 2
  Fin pitch mm 1.40 1.40 1.40 1.40 1.40 1.40
  Stages Quantity   18 18 18 18 18 18
  Passes Quantity   2.2 2.2 2.2 2.2 2.2 2.2
  Tube type   ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB
  Fin Type   ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver)
Heat exchanger 2 Length mm 600 600 600 600 600 600
  Rows Quantity   1 1 1 1 1 1
  Fin pitch mm 1.40 1.40 1.40 1.40 1.40 1.40
  Stages Quantity   4 4 4 4 4 4
Fan Type   Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan
  Quantity   1 1 1 1 1 1
  Air flow rate Cooling High m³/min 9.8 9.8 10.1 10.1 11.5 11.5
      High cfm 346.1 346.1 356.7 356.7 406.1 406.1
      Medium m³/min 7.9 (0.000) 7.9 (0.000) 8.1 (0.000) 8.1 (0.000) 8.3 (0.000) 8.3 (0.000)
      Medium cfm 279.0 279.0 286.0 286.0 293.1 293.1
      Low m³/min 5.9 5.9 6.1 6.1 6.3 6.3
      Low cfm 208.4 208.4 215.4 215.4 222.5 222.5
      Silent operation m³/min 4.4 4.4 4.4 4.4 4.5 4.5
      Silent operation cfm 155.4 155.4 155.4 155.4 159.0 159.0
    Heating High m³/min 10.3 10.3 10.3 10.3 11.5 11.5
      High cfm 363.7 363.7 363.7 363.7 406.1 406.1
      Medium m³/min 8.4 (0.000) 8.4 (0.000) 8.6 (0.000) 8.6 (0.000) 9.0 (0.000) 9.0 (0.000)
      Medium cfm 296.6 296.6 303.7 303.7 317.8 317.8
      Low m³/min 6.5 6.5 6.7 6.7 7.0 7.0
      Low cfm 229.5 229.5 236.6 236.6 247.2 247.2
      Silent operation m³/min 5.3 5.3 5.3 5.3 5.3 5.3
      Silent operation cfm 287.0 287.0 287.0 287.0 287.0 287.0
Fan motor Model   MM6K11S20VA MM6K11S20VA MM6K11S20VA MM6K11S20VA MM6K11S20VA MM6K11S20VA
  Speed Steps   5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto
    Cooling High rpm 1,000 1,000 1,020 1,020 1,140 1,140
      Medium rpm 830 830 850 850 870 870
      Low rpm 660 660 680 680 700 700
      Silent operation rpm 530 530 530 530 540 540
    Heating High rpm 1,040 1,040 1,040 1,040 1,140 1,140
      Medium rpm 880 880 890 890 930 930
      Low rpm 710 710 730 730 760 760
      Silent operation rpm 610 610 610 610 610 610
  Output Rated W 22 22 22 22 22 22
Sound power level Cooling dBA 55   55   58  
  Heating dBA 55   55   58  
Sound pressure level Cooling High dBA 39 39 40 40 43 43
    Medium dBA 33 (0.000) 33 (0.000) 33 (0.000) 33 (0.000) 34 (0.000) 34 (0.000)
    Low dBA 25 25 26 26 27 27
    Silent operation dBA 20 20 20 20 20 20
  Heating High dBA 39 39 40 40 40 40
    Medium dBA 34 34 34 34 35 35
    Low dBA 28 28 28 28 29 29
    Silent operation dBA 21 21 21 21 21 21
Piping connections Liquid OD mm 6,35   6,35   6,35  
  Gas OD mm 9.50   9.50   9.50  
  Drain   18   18   18  
  Heat insulation   Both liquid and gas pipes   Both liquid and gas pipes   Both liquid and gas pipes  
Air filter Type   Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward
Temperature control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control
Control systems Infrared remote control   ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11
  Wired remote control   BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1
Standard Accessories Installation manual 1 1 1 1 1 1
  Operation manual 1 1 1 1 1 1
  Infrared remote control 1 1 1 1 1 1
  AAA dry-cell batteries 2 2 2 2 2 2
  Remote control holder 1 1 1 1 1 1
  Mounting plate 1 1 1 1 1 1
  Titanium apatite deodorizing filter 2 2 2 2 2 2
  Indoor unit fixing screws 2 2 2 2 2 2
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Power factor Nominal Cooling % 38.82 (0.000) 38.82 (0.000) 40.16 (0.000) 40.16 (0.000) 49.25 (0.000) 49.25 (0.000)
    Heating % 41.55 (0.000) 41.55 (0.000) 41.55 (0.000) 41.55 (0.000) 49.25 (0.000) 49.25 (0.000)
Current Nominal running current (RLA) - 50Hz Cooling A 0.19 0.19 0.20 0.20 0.29 0.29
    Heating A 0.21 0.21 0.21 0.21 0.29 0.29
Sound power level Cooling dBA   55   55   58
  Heating dBA   55   55   58
Piping connections Liquid OD mm   6,35   6,35   6,35
  Gas OD mm   9.50   9.50   9.50
  Drain     18   18   18
  Heat insulation     Both liquid and gas pipes   Both liquid and gas pipes   Both liquid and gas pipes