ATXN25NV1B9 | ATXN35NV1B9 | ATXN50NV1B9 | ATXN60NV1B9 | ||||
---|---|---|---|---|---|---|---|
Power input | Cooling | Nom. | kW | 693.00 | 1,060.00 | 1,668.00 | 1,931.00 |
Heating | Nom. | kW | 700.00 | 950.00 | 1,550.00 | 1,680.00 | |
Casing | Colour | White | White | White | White | ||
Material | High impact polystyrene | High impact polystyrene | High impact polystyrene | High impact polystyrene | |||
Dimensions | Unit | Height | Mm | 288 | 288 | 310 | 310 |
Width | Mm | 859 | 859 | 1,124 | 1,124 | ||
Depth | Mm | 209 | 209 | 237 | 237 | ||
Weight | Unit | kg | 9.0 | 9.0 | 14.0 | 14.0 | |
Sound power level | Cooling | dBA | 53 | 54 | 55 | 61 | |
Sound pressure level | Cooling | Super high | dBA | 41 | 42 | 44 | 46 |
High | dBA | 40 | 41 | 40 | 43 | ||
Low | dBA | 29 | 30 | 35 | 37 | ||
Silent operation | dBA | 21 | 22 | 32 | 33 | ||
Piping connections | Liquid | OD | Mm | 6.35 | 6.35 | 6.35 | 6.35 |
Gas | OD | Mm | 9.50 | 9.50 | 12.70 | 15.90 | |
Drain | 16.5 | 16.5 | 16.5 | 16.5 | |||
Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | ||
Operation manual | 1 | 1 | 1 | 1 | |||
Wireless remote control | 1 | 1 | 1 | 1 | |||
Remote control holder | 1 | 1 | 1 | 1 | |||
Mounting plate | 1 | 1 | 1 | 1 | |||
Power supply | Name | V1 | V1 | V1 | V1 | ||
Phase | 1~ | 1~ | 1~ | 1~ | |||
Frequency | Hz | 50 | 50 | 50 | 50 | ||
Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | ||
Notes | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | |||
(2) - All specifications are subjected to change by the manufacturer without prior notice. | (2) - All specifications are subjected to change by the manufacturer without prior notice. | (2) - All specifications are subjected to change by the manufacturer without prior notice. | (2) - All specifications are subjected to change by the manufacturer without prior notice. |