Specifications Table for ATXN-NB

ATXN25NV1B ATXN35NV1B ATXN50NV1B ATXN60NV1B
Casing Colour   White White White White
Dimensions Unit Height mm 288 288 310 310
    Width mm 859 859 1,124 1,124
    Depth mm 209 209 237 237
Weight Unit kg 9.0 9.0 14.0 14.0
Sound power level Cooling dBA 53 54 55 61
  Heating dBA 53 54 55 61
Sound pressure level Cooling Super high dBA 41 42 44 46
    High dBA 40 41 40 43
    Low dBA 29 30 35 37
    Silent operation dBA 21 22 32 33
  Heating High dBA 40 41 40 43
    Low dBA 29 30 35 37
    Silent operation dBA 21 22 32 33
    Nom. dBA 34 34 38 41
  Heating Nom. dBA 34 34 38 41
Power supply Name   V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Notes (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
  (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice.