ATXN20MV16 ATXN25MV16 ATXN35MV16 ATXN50MV16 ATXN60MV16
Power input Cooling Nom. kW 0.610 0.693 1.060 1.668 1,931.000
  Heating Nom. kW 0.614 0.700 0.950 1.500 1,680.000
Casing Colour   White White White White White
Dimensions Unit Height mm 288 288 288 310 310
    Width mm 800 800 800 1,065 1,065
    Depth mm 206 206 206 224 224
  Packed unit Height mm 344 344 344 386 386
    Width mm 874 874 874 1,136 1,136
    Depth mm 274 274 274 314 314
Weight Unit kg 9 9 9 14 14
Fan Type   Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan
  Quantity   2 2 2 2 2
  Air flow rate Cooling High m³/min 9.78 9.78 10.14 15.00 18.54
      High cfm 345 345 358 529 654
      Medium m³/min 7.68 (0.000) 7.68 (0.000) 7.98 (0.000) 13.32 (0.000) 16.56 (0.000)
      Medium cfm 272 272 282 471 585
      Low m³/min 6.06 6.06 6.54 11.98 14.34
      Low cfm 215 215 232 418 507
      Silent operation m³/min 4.68 4.68 4.68 10.62 12.36
      Silent operation cfm 165 165 165 374 437
      Nom. cfm 272 272 282 471 585
      Nom. m³/min 7.68 7.68 7.98 13.32 16.56
      Super high cfm 378 378 392 578 703
      Super high m³/min 10.68 10.68 11.10 16.38 19.92
Fan motor Quantity   1 1 1 1 1
  Model   Induction Induction Induction Brushless Brushless
  Index of Protection   44 44 44 20 20
  Insulation grade   Class "E" Class "E" Class "E" Class "E" Class "E"
  Poles   4 4 4 8 8
  Drive   Direct drive Direct drive Direct drive Direct drive Direct drive
  Output Rated W 18 18 18 40 40
Sound power level Cooling dBA 53 53 54 55 61
Sound pressure level Cooling Super high dBA 41 41 42 44 46
    High dBA 40 40 41 40 43
    Medium dBA 34 (0.000) 34 (0.000) 34 (0.000) 38 (0.000) 41 (0.000)
    Low dBA 29 29 30 35 37
    Silent operation dBA 21 21 22 32 33
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35 6.35
  Gas OD mm 9.52 9.52 9.52 12.70 15.90
  Drain   19.05 19.05 19.05 19.05 19.05
Air filter Type   Titanium apatite Titanium apatite Titanium apatite Titanium apatite Titanium apatite
  Quantity pc 2 2 2 2 2
Air direction control Auto louver (up & down) & grille (left & right) Auto louver (up & down) & grille (left & right) Auto louver (up & down) & grille (left & right) Auto louver (up & down) & grille (left & right) Auto louver (up & down) & grille (left & right)
Power supply Name   V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240
Current Nominal running current (RLA) - 50Hz Cooling A 3.37 3.82 5.73 7.29 8.52
    Heating A 2.86 3.83 5.19 6.65 7.46
Current - 50Hz Maximum running current A 3.96 5.38 6.51 8.40 8.83
  Minimum circuit amps (MCA) A 1.61 1.61 1.67 1.46 1.46
Voltage range Min. % -10 -10 -10 -10 -10
  Max. % 10 10 10 10 10
Power supply intake Outdoor unit only Outdoor unit only Outdoor unit only Outdoor unit only Outdoor unit only
Notes All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
  All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice.