ATXN20MV16 / ARXN20MV16 (Archived) ATXN25MV16 / ARXN25MV16 (Archived) ATXN35MV16 / ARXN35MV16 (Archived) ATXN50MV16 / ARXN50MV16 (Archived) ATXN60MV16 / ARXN60MV16 (Archived)
Cooling capacity Min. kW 1.300 1.300 1.300 1.630 1.750
  Min. Btu/h 4,400 4,400 4,400 5,600 6,000
  Nom. kW 2.050 (2) 2.560 (2) 3.410 (2) 5.480 (2) 6.230 (2)
  Nom. Btu/h 7,000 8,700 11,600 18,700 21,300
  Max. kW 2.600 3.000 3.800 6.200 6.500
  Max. Btu/h 8,900 10,200 13,000 21,200 22,200
Heating capacity Min. kW 1.300 1.300 1.300 1.170 1.200
  Min. Btu/h 4,400 4,400 4,400 4,000 4,100
  Nom. kW 2.500 (2) 2.840 (2) 3.580 (2) 5.620 (2) 6.400 (2)
  Nom. Btu/h 8,500 9.7 12,200 19,200 21,800
  Max. kW 3.500 4.000 4.750 6.600 7.100
  Max. Btu/h 11,900 13,600 16,200 22,500 24,200
Power input Cooling Min. kW 0.280 0.280 0.290 0.280 0.280
    Nom. kW 0.610 (2) 0.693 (2) 1.060 (2) 1.668 (2) 1.931 (2)
    Max. kW 0.720 0.990 1.390 1.910 2.000
  Heating Min. kW 0.260 0.260 0.285 0.240 0.240
    Nom. kW 0.614 (2) 0.700 (2) 0.950 (2) 1.500 (2) 1.680 (2)
    Max. kW 0.950 1.100 1.480 1.880 2.000
Nominal efficiency EER   3.36 (1) 3.69 (1) 3.22 (1) 3.29 (1) 3.23 (1)
  COP   4.07 (1) 4.06 (1) 3.77 (1) 3.75 (1) 3.81 (1)
Space cooling Energy efficiency class   A+ A+ A+ A
  SEER   5.61 5.61 5.61 5.15
Space heating (Average climate) Energy efficiency class   A A A A
  SCOP/A   3.81 3.81 3.99 3.81
Current Nominal running current (RLA) - 50Hz Cooling A 3.37 3.82 5.73 7.29 8.52
    Heating A 2.86 3.83 5.19 6.65 7.46
Current - 50Hz Maximum running current A 3.96 5.38 6.51 8.40 8.83
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
  All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice.