Specifications Table for ATXM-N / ARXM-N9

ATXM25N2V1B / ARXM25N2V1B9 ATXM25N2V1B / ARXM25N5V1B9 ATXM35N2V1B / ARXM35N2V1B9 ATXM35N2V1B / ARXM35N5V1B9 ATXM50N2V1B / ARXM50N2V1B9
Cooling capacity Min. kW 1.30 1.30 1.40 1.40 1.70
  Nom. kW 2.50 2.50 3.40 3.40 5.00
  Max. kW 3.20 3.20 4.00 4.00 6.00
Heating capacity Min. kW 1.30 1.30 1.40 1.40 1.70
  Nom. kW 2.80 2.80 4.00 4.00 5.80
  Max. kW 4.70 4.70 5.20 5.20 7.70
Nominal efficiency EER   4.39 4.39 4.09 4.09 3.45
  COP   5.00 5.00 4.04 4.04 3.79
  Annual energy consumption kWh 285 285 416 416 725
  Energy labeling Directive Cooling   A A A A A
    Heating   A A A A A
Space cooling Capacity Pdesign kW 2.50 2.50 3.40 3.40 5.00
  Energy efficiency class   A+++ A+++ A+++ A+++ A++
  SEER   8.55 8.55 8.55 8.55 7.35
  Annual energy consumption kWh/a 102 102 139 139 238
Space heating (Average climate) Capacity Pdesign kW 2.40 2.40 2.50 2.50 4.60
  Energy efficiency class   A+++ A+++ A+++ A+++ A++
  SCOP/A   5.10 5.10 5.10 5.10 4.65
  Pdh Heating capacity at -10° kW 2.30 2.30 2.35 2.35 4.09
  Annual energy consumption kWh/a 659 659 687 687 1,384
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.