Specifications Table for ATXM-N / ARXM-N

ATXM50N2V1B / ARXM50N2V1B
Indoor unit ATXM50N2V1B
Outdoor unit ARXM50N2V1B
Cooling capacity Min. kW 1.70
  Min. Btu/h 5,800
  Min. kcal/h 1,460
  Nom. kW 5.00
  Nom. Btu/h 17,100
  Nom. kcal/h 4,300
  Max. kW 5.30
  Max. Btu/h 18,100
  Max. kcal/h 4,560
Heating capacity Min. kW 1.70
  Min. Btu/h 5,800
  Min. kcal/h 1,460
  Nom. kW 5.80
  Nom. Btu/h 19,800
  Nom. kcal/h 4,990
  Max. kW 6.50
  Max. Btu/h 22,200
  Max. kcal/h 5,590
Power input Cooling Nom. kW 1.45
  Heating Nom. kW 1.53
Nominal efficiency EER   3.45
  COP   3.79
  Energy labeling Directive Cooling   A
    Heating   A
Space cooling Capacity Pdesign kW 5.00
  Energy efficiency class   A++
  SEER   7.31
  Annual energy consumption kWh/a 239
  A Condition (35°C - 27/19) Pdc kW 5.00
    EERd   3.45
    Power input kW 1.45
  B Condition (30°C - 27/19) Pdc kW 3.68
    EERd   5.55
    Power input kW 0.66
  C Condition (25°C - 27/19) Pdc kW 2.37
    EERd   8.27
    Power input kW 0.29
  D Condition (20°C - 27/19) Pdc kW 2.12
    EERd   14.51
    Power input kW 0.15
Space heating (Average climate) Capacity Pdesign kW 4.60
  Energy efficiency class   A++
  SCOP/A   4.60
  SCOPnet/A   4.63
  Pdh Heating capacity at -10° kW 4.09
  Annual energy consumption kWh/a 1,400
  Required back up heating cap at design conditions kW 0.51
  TOL Tol (temperature operating limit) °C -15
    Pdh (declared heating cap) kW 4.12
    COPd (declared COP)   2.16
    Power input kW 1.91
  TBivalent Tbiv (bivalent temperature) °C -7
    Pdh (declared heating cap) kW 4.07
    COPd (declared COP)   2.90
    Power input kW 1.40
  A Condition (-7°C) Pdh (declared heating cap) kW 4.07
    COPd (declared COP)   2.90
    Power input kW 1.40
  B Condition (2°C) Pdh (declared heating cap) kW 2.48
    COPd (declared COP)   4.65
    Power input kW 0.53
  C Condition (7°C) Pdh (declared heating cap) kW 1.61
    COPd (declared COP)   5.83
    Power input kW 0.28
  D Condition (12°C) Pdh (declared heating cap) kW 1.36
    COPd (declared COP)   7.07
    Power input kW 0.19
Space heating (Warm climate) Capacity Pdesignh kW 2.30
  Energy efficiency class   A+++
  SCOP   5.79
  SCOPnet   5.89
  Annual energy consumption kWh/a 556
  Required back up heating cap at design conditions kW 0.00
  TOL Tol (temperature operating limit) °C -15
    Pdh (declared heating cap) kW 4.12
    COPd (declared COP)   2.16
    Power input kW 1.91
  TBivalent Tbiv (bivalent temperature) °C 2
    Pdh (declared heating cap) kW 2.30
    COPd (declared COP)   4.59
    Power input kW 0.50
  B Condition (2°C) Pdh (declared heating cap) kW 2.30
    COPd (declared COP)   4.59
    Power input kW 0.50
  C Condition (7°C) Pdh (declared heating cap) kW 1.51
    COPd (declared COP)   5.83
    Power input kW 0.28
  D Condition (12°C) Pdh (declared heating cap) kW 1.36
    COPd (declared COP)   7.07
    Power input kW 0.19
Power consumption in other than active mode Crankcase heater mode PCK W 0.0
  Off mode POFF W 1.0
  Standby mode Cooling PSB W 1.0
    Heating PSB W 1.0
  Thermostat-off mode PTO Cooling W 12
      Heating W 13
Cooling Cdc (Degradation cooling)   0.25
Heating Cdh (Degradation heating)   0.25
Cooling function included Yes
Heating function included Yes
Average climate included Yes
Cold season included No
Warm season included Yes
Ecolabel logo No
Eurovent Sound power level outdoor Cooling Nom. dBA 62.0
  Sound power level indoor Cooling Nom. dBA 58.0
  Piping length Cooling Measuring condition m 5.0
Power factor Nominal Cooling % 95.00 (0.000)
    Heating % 96.10 (0.000)
Current Nominal running current (RLA) - 50Hz Cooling A 6.64
    Heating A 6.92
Notes (1) - See separate drawing for electrical data
  (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.