Specifications Table for ATXM-N / ARXM-M9

ATXM25N2V1B / ARXM25M3V1B9 ATXM35N2V1B / ARXM35M3V1B9
Cooling capacity Min. kW 1.3 1.4
  Nom. kW 2.5 3.4
  Max. kW 3.2 4.0
Heating capacity Min. kW 1.30 1.40
  Nom. kW 2.80 4.00
  Max. kW 4.70 5.20
Nominal efficiency EER   4.39 4.09
  COP   5.00 4.04
  Annual energy consumption kWh 285 415
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Capacity Pdesign kW 2.50 3.40
  Energy efficiency class   A+++ A+++
  SEER   8.50 8.50
  Annual energy consumption kWh/a 103 140
Space heating (Average climate) Capacity Pdesign kW 2.40 2.50
  Energy efficiency class   A+++ A+++
  SCOP/A   5.10 5.10
  Pdh Heating capacity at -10° kW 2.30 2.35
  Annual energy consumption kWh/a 659 686
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data
  (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.