Specifications Table for ATXM-M / ARXM-M

ATXM25M2V1B / ARXM25M2V1B ATXM35M2V1B / ARXM35M2V1B ATXM50M2V1B / ARXM50MV1B
Cooling capacity Min. kW 1.3 1.4 1.7
  Nom. kW 2.5 3.40 5.02
  Max. kW 3.2 4.0 5.3
Heating capacity Min. kW 1.3 1.4 1.7
  Nom. kW 2.8 4.00 5.8
  Max. kW 4.7 5.2 6.5
Nominal efficiency EER   4.39 4.09 3.45
  COP   5.00 4.04 3.79
  Annual energy consumption kWh 285 (0.000) 416 (0.000) 728 (0.000)
  Energy labeling Directive Cooling   A A A
    Heating   A A A
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load