ATXL25J2V1B ATXL35J2V1B
Power input Cooling Nom. kW 0.040 (2), 0.040 (3), 0.040 (4) 0.040 (2), 0.040 (3), 0.040 (4)
  Heating Nom. kW 0.040 (2), 0.040 (3), 0.040 (4) 0.040 (2), 0.040 (3), 0.040 (4)
Casing Colour   White White
Dimensions Unit Height mm 283 283
    Width mm 770 770
    Depth mm 198 198
  Packed unit Height mm 266 266
    Width mm 846 846
    Depth mm 345 345
Weight Unit kg 8 8
  Packed unit kg 10 10
Heat exchanger Length mm 610 610
  Rows Quantity   2 2
  Fin pitch mm 1.4 1.4
  Stages Quantity   14 14
  Tube type   ø7 Hi-XA ø7 Hi-XA
  Fin Type   ML fin (Multi louver) ML fin (Multi louver)
Fan Type   Cross flow fan Cross flow fan
  Air flow rate Cooling High m³/min 9.3 9.3
      High cfm 328 328
      Low m³/min 6.1 6.1
      Low cfm 215 215
      Silent operation m³/min 4.9 4.9
      Silent operation cfm 173 173
    Heating High m³/min 10.1 10.1
      High cfm 356 356
      Low m³/min 6.7 6.7
      Low cfm 235 235
      Silent operation m³/min 5.7 5.7
      Silent operation cfm 201 201
      Nom. cfm 272 272
      Nom. m³/min 7.7 7.7
    Heating Nom. cfm 295 295
      Nom. m³/min 8.4 8.4
Fan motor Model   MM6C02J2VA MM6C02J2VA
  Speed Steps   5 + silent, + auto 5 + silent, + auto
    Cooling High rpm 1,300 1,300
      Medium rpm 1,070 1,070
      Low rpm 850 850
      Silent operation rpm 680 680
    Heating High rpm 1,340 1,340
      Medium rpm 1,150 1,150
      Low rpm 960 960
      Silent operation rpm 850 850
  Output Rated W 16 16
Sound power level Cooling dBA 57 (0.000) 57 (0.000)
  Heating dBA 57 (0.000) 57 (0.000)
Sound pressure level Cooling High dBA 41 41
    Low dBA 27 27
    Silent operation dBA 23 23
  Heating High dBA 41 41
    Low dBA 29 29
    Silent operation dBA 26 26
    Nom. dBA 34 34
  Heating Nom. dBA 35 35
Refrigerant Type   R-410A R-410A
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 9.5 9.5
  Drain   18 18
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes
Air filter Type   Removable / washable / mildew proof Removable / washable / mildew proof
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward
Temperature control Microcomputer control Microcomputer control
Control systems Infrared remote control   ARC433A87 ARC433A87
Standard Accessories Installation manual 1 1
  Operation manual 1 1
  Infrared remote control 1 1
  Batteries 2 2
  Remote control holder 1 1
  Mounting plate 1 1
  Titanium apatite photocatalytic air purification filter 2 2
  Indoor unit fixing screws 2 2
Power supply Name   V1 V1
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Current Nominal running current (RLA) - 50Hz Cooling A 0.18 (2), 0.18 (3), 0.18 (4) 0.18 (2), 0.18 (3), 0.18 (4)
    Heating A 0.18 (2), 0.18 (3), 0.18 (4) 0.18 (2), 0.18 (3), 0.18 (4)
Wiring connections - 50Hz For power supply Remark   3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included)
Notes When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.
  220V 220V
  230V 230V
  240V 240V