Specifications Table for ATXL-JV / ARXL-M

ATXL25J2V1B / ARXL25M2V1B ATXL35J2V1B / ARXL35M2V1B
Indoor unit ATXL25JV ATXL35JV
Outdoor unit ARXL25M ARXL35M
Cooling capacity Min. kW 1.2 1.3
  Min. Btu/h 4,436 4,400
  Min. kcal/h 1,118 1,120
  Nom. kW 2.5 3.5
  Nom. Btu/h 8,530 11,943
  Nom. kcal/h 2,150 3,010
  Max. kW 3.4 3.8
  Max. Btu/h 12,966 13,000
  Max. kcal/h 3,268 3,270
Heating capacity Min. kW 1.1 1.2
  Min. Btu/h 3,753 4,095
  Min. kcal/h 946 1,032
  Nom. kW 3.2 3.8
  Nom. Btu/h 10,919 12,966
  Nom. kcal/h 2,752 3,267
  Max. kW 5.5, 3.14 (7) 6.0, 3.54 (7)
  Max. Btu/h 18,767.0 20,473.0
  Max. kcal/h 4,730.0 5,159.0
Power input Cooling Min. kW 0.29 0.29
    Nom. kW 0.80 1.14
    Max. kW 1.30 1.30
  Heating Min. kW 0.24 0.24
    Nom. kW 0.72 0.90
    Max. kW 2.14 2.89
Nominal efficiency EER   3.12 3.07
  COP   4.43 4.21
  Annual energy consumption kWh 400.5 570
  Energy labeling Directive Cooling   B B
    Heating   A A
Space cooling Capacity Pdesign kW 2.50 3.50
  Energy efficiency class   A+ A+
  SEER   6.01 5.87
  Annual energy consumption kWh/a 146 209
  A Condition (35°C - 27/19) Pdc kW 2.50 3.50
    EERd   3.12 3.07
  B Condition (30°C - 27/19) Pdc kW 1.84 2.58
    EERd   6.02 4.91
  C Condition (25°C - 27/19) Pdc kW 2.02 2.02
    EERd   7.52 7.37
  D Condition (20°C - 27/19) Pdc kW 2.17 2.17
    EERd   10.30 10.15
Space heating (Average climate) Capacity Pdesign kW 2.50 3.00
  Energy efficiency class   A+ A+
  SCOP/A   4.37 4.21
  SCOPnet/A   4.41 4.32
  Annual energy consumption kWh/a 799 998
  Required back up heating cap at design conditions kW 0.00 0.00
  TOL Tol (temperature operating limit) °C -25 -25
    Pdh (declared heating cap) kW 1.76 2.02
    COPd (declared COP)   2.49 2.11
  TBivalent Tbiv (bivalent temperature) °C -10 -10
    Pdh (declared heating cap) kW 2.50 3.00
    COPd (declared COP)   3.03 2.27
  A Condition (-7°C) Pdh (declared heating cap) kW 2.21 2.65
    COPd (declared COP)   3.35 3.15
  B Condition (2°C) Pdh (declared heating cap) kW 1.35 1.62
    COPd (declared COP)   4.66 4.39
  C Condition (7°C) Pdh (declared heating cap) kW 1.28 1.28
    COPd (declared COP)   5.33 5.33
  D Condition (12°C) Pdh (declared heating cap) kW 1.32 1.32
    COPd (declared COP)   5.50 5.50
Space heating (Cold climate) Capacity Pdesignh kW 3.60 4.40
  Energy efficiency class   A A
  SCOP/C   3.60 3.43
  Annual energy consumption kWh/a 1,944 2,691
  Required back up heating cap at design conditions kW 1.00 1.30
  TOL Tol (temperature operating limit) °C -25 -25
    Pdh (declared heating cap) kW 1.76 2.02
    COPd (declared COP)   2.49 2.11
  TBivalent Tbiv (bivalent temperature) °C -15 -15
    Pdh (declared heating cap) kW 2.98 3.58
    COPd (declared COP)   2.85 1.79
  A Condition (-15°C) Pdh (declared heating cap) kW 2.98 3.58
    COPd (declared COP)   2.85 1.79
  A Condition (-7°C) Pdh (declared heating cap) kW 2.21 2.65
    COPd (declared COP)   3.35 3.15
  B Condition (2°C) Pdh (declared heating cap) kW 1.35 1.62
    COPd (declared COP)   4.66 4.39
  C Condition (7°C) Pdh (declared heating cap) kW 1.28 1.28
    COPd (declared COP)   5.33 5.33
  D Condition (12°C) Pdh (declared heating cap) kW 1.32 1.32
    COPd (declared COP)   5.50 5.50
Power consumption in other than active mode Crankcase heater mode PCK W 0.0 0.0
  Off mode POFF W 1.0 1.0
  Standby mode Cooling PSB W 1.0 1.0
Pto (Thermostat off) W 31.0 31.0
Cooling Cdc (Degradation cooling)   0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25
Cooling function included Yes Yes
Heating function included Yes Yes
Average climate included Yes Yes
Cold season included Yes Yes
Warm season included No No
Ecolabel logo No No
Piping connections Drain OD mm 18 18
  Gas OD mm 9.5 9.5
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes
  Liquid OD mm 6.35 6.35
Current Nominal running current (RLA) - 50Hz Cooling A 4.0 (2), 3.8 (3), 3.6 (4) 6.4 (2), 6.2 (3), 6.0 (4)
    Heating A 3.6 (2), 3.5 (3), 3.4 (4) 4.0 (2), 3.8 (3), 3.7 (4)
Notes (1) - For rated minimal heating capacity indoor unit fan set to SL tap (1) - For rated minimal heating capacity indoor unit fan set to SL tap
  (2) - 220V (2) - 220V
  (3) - 230V (3) - 230V
  (4) - 240V (4) - 240V
  (5) - EER/COP according to Eurovent 2012, for use outside EU only (5) - EER/COP according to Eurovent 2012, for use outside EU only
  (6) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (6) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (7) - Maximum heating capacity at -15°C outdoor temperature (7) - Maximum heating capacity at -15°C outdoor temperature