Specifications Table for ATXC-A

ATXC25AV1B ATXC35AV1B ATXC50AV1B ATXC60AV1B
Power input Heating Nom. kW 830 1,280 1,550 1,810
Casing Colour   White White White White
  Material   High impact polystyrene High impact polystyrene High impact polystyrene High impact polystyrene
Dimensions Unit Height Mm 288 288 310 310
    Width Mm 859 859 1,120 1,120
    Depth Mm 209 209 237 237
Weight Unit kg 9.00 9.00 14.0 14.0
Sound power level Heating dBA 53 54 53 61
Sound pressure level Heating High dBA 40 41 40 43
    Medium dBA 34 34 38 41
    Low dBA 29 30 35 37
    Silent operation dBA 21 22 32 33
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Notes (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates.