Specifications Table for ATXB-C / ARXB-C

ATXB25C2V1B / ARXB25C5V1B9 ATXB25C2V1B / ARXB25C2V1B ATXB35C2V1B / ARXB35C5V1B9 ATXB35C2V1B / ARXB35C2V1B ATXB50CV1B / ARXB50CV1B ATXB60CV1B / ARXB60CV1B
Cooling capacity Min. kW 1.3 1.3 1.3 1.3 1.630 1.750
  Nom. kW 2.5 (2) 2.5 (2) 3.3 (2) 3.3 (2) 5.480 (2) 6.230 (2)
  Max. kW 3.0 3.0 3.8 3.8 6.200 6.500
Heating capacity Min. kW 1.3 1.3 1.3 1.3 1.170 1.200
  Nom. kW 2.8 (2) 2.8 (2) 3.5 (2) 3.5 (2) 5.620 (2) 6.400 (2)
  Max. kW 4.0 4.0 4.8 4.8 6.600 7.100
Nominal efficiency EER   3.25 (1) 3.25 (1) 3.21 (1) 3.21 (1) 3.22 (1) 3.23 (1)
  COP   4.01 (1) 4.01 (1) 3.71 (1) 3.71 (1) 3.75 (1) 3.81 (1)
  Annual energy consumption kWh 385 (0.000) 385 514 (0.000) 514 851 964
  Energy labeling Directive Cooling   A A A A A A
    Heating   A A A A A A
Space cooling Capacity Pdesign kW   2.50   3.30 5.48 6.23
  Annual energy consumption kWh/a   148   192 324 359
Space heating (Average climate) Capacity Pdesign kW   2.40   2.80 3.64 3.80
  Annual energy consumption kWh/a   838   970 1,195 1,311
Piping connections Drain OD mm 18 18 18 18    
  Gas OD mm 9.5 9.5 9.5 9.5    
  Liquid OD mm 6.35 6.35 6.35 6.35    
Notes EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  Contains fluorinated greenhouse gases   Contains fluorinated greenhouse gases      
Space cooling Energy efficiency class     A+   A+ A+ A+
  SEER     5.93   6.02 5.93 6.09
Space heating (Average climate) Energy efficiency class     A+   A+ A+ A+
  SCOP/A     4.01   4.04 4.27 4.06