ARYN20LV1 ARYN25LV1 ARYN35LV1 ARYN50LV1 ARYN60LV1
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white
Dimensions Unit Height mm 494 540 540 651 753
    Width mm 600 700 700 855 855
    Depth mm 245 250 250 328 328
  Packed unit Height mm 535 596 596 693 793
    Width mm 721 803 803 990 990
    Depth mm 331 323 323 415 415
Weight Unit kg 25 29 31 47 50
Compressor Power input Cooling Nom. W 642 741 981 1,473 1,675
    Heating Nom. W 587 691 881 1,318 1,545
  Oil Amount cm³ 300 350 350 670 670
  Type   Rotary Rotary Rotary Rotary Rotary
  Oil Type   RB68A / Freol Alpha68M FV50S FV50S FV50S FV50S
  Locked rotor amp. A 12.4 15.8 23.0 32.0 32.3
  Running current Cooling Nom. A 2.56 3.30 4.53 6.46 7.38
    Heating Nom. A 2.19 3.07 4.09 5.76 6.80
Heat exchanger Rows Quantity   1 1 1 2 2
  Face area 0.29 0.35 0.36 0.50 0.61
  Tube material   Seamless Inner Grooved Copper Seamless Inner Grooved Copper Seamless Inner Grooved Copper Seamless Inner Grooved Copper Seamless Inner Grooved Copper
  Tube diameter mm 7.00 7.00 9.52 7 7
  Fin Type   Aluminium (Raise lance) Aluminium (Raise lance) Aluminium (Raise lance) Aluminium (Raise lance) Aluminium (Raise lance)
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan
  Air flow rate Cooling Nom. m³/min 17.82 23.76 27.42 37.08 41.04
      Nom. cfm 630 840 969 1,310 1,450
    Heating Nom. m³/min 17.82 23.76 27.42 37.08 41.04
      Nom. cfm 630 840 969 1,310 1,450
Fan motor Model   Induction Induction Induction Induction Induction
  Index of Protection   23 23 44 44 23
  Insulation grade   B B B B F
  Poles   6 6 6 8 6
  Output W 20 21 30 43 60
  Drive   Direct drive Direct drive Direct drive Direct drive Direct drive
  Running current Cooling Standard A 0.16 0.23 0.26 0.46 0.54
    Heating Standard A 0.16 0.23 0.26 0.46 0.54
Operation range Cooling Ambient Min. °CDB 19 19 19 19 19
      Max. °CDB 46 46 46 46 46
  Heating Ambient Min. °CWB -9 -9 -9 -9 -9
      Max. °CWB 18 18 18 18 18
Sound pressure level Cooling Nom. dBA 44 46 49 52 52
  Heating Nom. dBA 44 46 49 52 52
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A
  Charge kg 0.65 0.80 0.85 1.45 1.65
  Charge TCO2Eq 1.4 1.7 1.8 3 3.4
  Control   Outdoor cap. tube Outdoor cap. tube Outdoor cap. tube Outdoor cap. tube Outdoor cap. tube
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid Type   Flare valve Flare valve Flare valve Flare valve Flare valve
    OD mm 6.35 6.35 6.35 6.35 6.35
  Gas Type   Flare valve Flare valve Flare valve Flare valve Flare valve
    OD mm 9.52 9.52 12.70 12.70 15.88
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled
Power supply Name   V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240
Notes All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases