Siesta - ARYN-L

ARYN-L

Product Features

  • Heat pumps are all-in-one heating & cooling solutions for residential & commercial applications. They extract thermal energy from the ambient air and are therefore more energy efficient and emit far less CO2 than comparable fossil fuel based boiler syste
  • Energy efficient units: up to class A energy labels
  • Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
  • Anti-corrosion treated heat exchangers protect the outdoor unit
  • Outdoor units for pair application