ARXV25AV1B ARXV35AV1B ARXV50AV1B ARXV60AV1B
Dimensions Unit Height mm 540 540 700 790
    Width mm 776 776 955 980
    Depth mm 320 320 396 427
  Packed unit Height mm 595 595 750 855
    Width mm 851 851 1,029 1,083
    Depth mm 363 363 458 488
Weight Unit kg 28 29 45 60
  Packed unit kg 32 33 49.5 65
Fan Air flow rate Cooling High m³/min 30 30 53.3 66.7
Operation range Cooling Ambient Min. °CDB 18 18 18 18
      Max. °CDB 43 43 43 43
  Heating Ambient Min. °CWB -10 -10 -10 -10
      Max. °CWB 24 24 24 24
Sound power level Cooling dBA 63 (0.000) 63 (0.000) 68 (0.000) 63 (0.000)
Sound pressure level Cooling Nom. dBA 51 53 56 58
Refrigerant Type   R-410A R-410A R-410A R-410A
  Charge kg 0.8 0.95 1.45 2.05
  Charge TCO2Eq 1.7 2 3 4.3
  GWP   2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
  Gas OD mm 9.52 9.52 12.7 15.9
  Piping length OU - IU Max. m 15 15 25 25
    System Chargeless m 10 10 10 10
  Level difference IU - OU Max. m 10 10 10 10
  Drain ID mm 15,5 (inner diameter of hose for drain pan) 15,5 (inner diameter of hose for drain pan) 15,5 (inner diameter of hose for drain pan) 15,5 (inner diameter of hose for drain pan)
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled
Current - 50Hz Maximum fuse amps (MFA) A 10 10 25 25
Notes_Description Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases