Specifications Table for ARXTP-N

ARXTP25N2V1B ARXTP35N2V1B
Casing Colour   Ivory white Ivory white
Dimensions Unit Height mm 551 551
    Width mm 763 763
    Depth mm 312 312
  Packed unit Height mm 650 650
    Width mm 920 920
    Depth mm 435 435
Weight Unit kg 38 38
  Packed unit kg 41 41
Compressor Model   2YC40JXD#C 2YC40JXD#C
  Oil Amount cm³ 650 650
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 1,300 1,300
  Oil Type   FW68DA FW68DA
Heat exchanger Length mm 813 813
  Rows Quantity   2 2
  Fin pitch mm 1.50 1.50
  Face area 0.429 0.429
  Stages Quantity   24 24
  Passes Quantity   6.0 6.0
  Tube type   ø7 Hi-XD ø7 Hi-XD
  Tube material   Copper Copper
  Fin Type   Waffle fin (PE) Waffle fin (PE)
Heat exchanger 2 Quantity   1 1
  Length mm 535 535
  Rows Quantity   1 1
  Fin pitch mm 1.60 1.60
  Face area 0.282 0.282
  Stages Quantity   24 24
Fan Type   Propeller fan Propeller fan
  Discharge direction   Horizontal Horizontal
  Air flow rate Cooling High m³/min 33.7 33.7
      High cfm 1,190 1,190
      Nom. m³/min 33.7 33.7
      Nom. cfm 1,190 1,190
      Medium m³/min 30.8 (0.000) 30.8 (0.000)
      Medium cfm 1,080 1,080
      Low m³/min 30.8 30.8
      Low cfm 1,080 1,080
      Silent operation m³/min 15.8 15.8
      Silent operation cfm 558 558
    Heating High m³/min 32.0 32.0
      High cfm 1,130 1,130
      Nom. m³/min 32.0 32.0
      Nom. cfm 1,130 1,130
      Medium m³/min 25.2 (0.000) 25.2 (0.000)
      Medium cfm 890 890
      Low m³/min 13.0 13.0
      Low cfm 460 460
      Silent operation m³/min 11.4 11.4
      Silent operation cfm 403 403
Fan motor Model   ARW34W8P50DA ARW34W8P50DA
  Index of Protection   23 23
  Insulation grade   Class "E" Class "E"
  Poles   8 8
  Output W 50 50
  Speed Cooling High rpm 870 870
      Nom. rpm 870 870
      Medium rpm 800 800
      Low rpm 800 800
      Super low rpm 450 450
    Heating High rpm 870 870
      Nom. rpm 870 870
      Low rpm 400 400
      Super low rpm 360 360
      Medium rpm 700 700
Operation range Cooling Ambient Min. °CDB -10 -10
      Max. °CDB 46 46
  Heating Ambient Min. °CWB -25 -25
      Min. °CDB -25 -25
      Max. °CWB 18 18
      Max. °CDB 24 24
Sound power level Cooling dBA 61 61
  Heating dBA 61 61
Sound pressure level Cooling Nom. dBA 48 48
  Heating Nom. dBA 49 49
Refrigerant Type   R-32 R-32
  Charge kg 1.1 1.1
  Control   Expansion valve (electronic type) Expansion valve (electronic type)
  GWP   675 675
Piping connections Liquid Type   Flare connection Flare connection
    OD mm 6,35 6,35
  Gas Type   Flare connection Flare connection
    OD mm 9.50 9.50
  Drain Type   Hole Hole
  Piping length OU - IU Max. m 20 20
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15 15
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes
Defrost method Reversed cycle Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled Inverter controlled
Standard Accessories Installation manual 1 1
  Refrigerant charge label 1 1
  Multilingual fluorinated greenhouse gases labels 1 1
Power supply Name   V1 V1
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Current Nominal running current (RLA) Cooling A 2.47 3.85
    Heating A 2.86 3.69
Wiring connections For power supply Quantity   3 3
    Remark   Earth wire included Earth wire included
  For connection with indoor Quantity   4 4
    Remark   Earth wire included Earth wire included
Notes Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
  See separate drawing for operation range See separate drawing for operation range
  See separate drawing for electrical data See separate drawing for electrical data