ARXP20L2V1B ARXP20L5V1B ARXP25L2V1B ARXP25L5V1B ARXP35L2V1B ARXP35L5V1B
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
Dimensions Unit Height mm 550 550 550 550 550 550
    Width mm 658 658 658 658 658 658
    Depth mm 275 275 275 275 275 275
  Packed unit Height mm 630 630 630 630 630 630
    Width mm 790 790 790 790 790 790
    Depth mm 400 400 400 400 400 400
Weight Unit kg 28 26 28 26 28 28
  Packed unit kg 31 28 31 28 31 30
Compressor Model   1YC25KXD#C 1YC25KXD#C 1YC25KXD#C 1YC25KXD#C 1YC25KXD#C 1YC25KXD#C
  Oil Amount cm³ 375 375 375 375 375 375
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 870 870 870 870 870 870
  Oil Type   FW68DA FW68DA FW68DA FW68DA FW68DA FW68DA
Packing Weight kg 3 2 3 2 3 2
Heat exchanger Length mm 647 670 647 670 647 647
  Rows Quantity   2 1 2 1 2 2
  Fin pitch mm 1.40 1.40 1.40 1.40 1.40 1.40
  Stages Quantity   24 24 24 24 24 24
  Passes Quantity   3.1 1.6 3.1 1.6 3.1 3.1
  Tube type   ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD
  Tube material   Copper Copper Copper Copper Copper Copper
  Fin Type   Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE)
Fan Type   Propeller Propeller Propeller Propeller Propeller Propeller
  Air flow rate Cooling High m³/min 27.6 27.6 27.6 27.6 28.2 28.2
      High cfm 975 975 975 975 996 996
    Heating High m³/min 26.2 27.1 26.2 27.1 26.8 26.8
      High cfm 925 957 925 957 946 946
Fan motor Model   KFD-280-21-8A ZWA138S28A KFD-280-21-8A ZWA138S28A KFD-280-21-8A ZWA138S28A
  Insulation grade   Class "E" Class "E" Class "E" Class "E" Class "E" Class "E"
  Output W 21 21 21 21 21 21
  Speed Cooling High rpm 840 840 840 840 840 840
      Low rpm 700 700 700 700 700 700
    Heating High rpm 840 870 840 870 840 840
      Low rpm 720 720 720 720 720 720
Operation range Cooling Ambient Min. °CDB -10   -10   -10  
      Max. °CDB 46   46   46  
  Heating Ambient Min. °CWB -15   -15   -15  
      Max. °CWB 18   18   18  
Sound power level Cooling dBA 60 60 60 60 62 62
  Heating dBA 61 61 61 61 62 62
Sound pressure level Cooling High dBA 46 46 46 46 48 48
  Heating High dBA 47 47 47 47 48 48
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 0.70 0.65 0.70 0.65 0.70 0.70
  Charge TCO2Eq 0.48 0.44 0.48 0.44 0.48 0.48
  GWP   675.0 675.0 675.0 675.0 675.0 675.0
Piping connections Liquid OD mm 6,35 6,35 6,35 6,35 6,35 6,35
  Gas OD mm 9.5 9.5 9.5 9.5 9.5 9.5
  Drain OD mm 18 18 18 18 18 18
  Piping length OU - IU Max. m 15 15   15   15
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 12 12   12   12
Capacity control Method   Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter)
Standard Accessories Drain plug 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1 1 1
  General safety precautions 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Wiring connections For power supply Quantity   3 3 3 3 3 3
    Remark   Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included
  For connection with indoor Quantity   4 4 4 4 4 4
    Remark   Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range See separate drawing for operation range (1) - See separate drawing for operation range See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data See separate drawing for electrical data (2) - See separate drawing for electrical data See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases
Piping connections Piping length OU - IU Max. m     15   15  
  Additional refrigerant charge kg/m     0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)  
  Level difference IU - OU Max. m     12   12