ARXP20K3V1B ARXP25K3V1B ARXP35K3V1B
Casing Colour   Ivory white Ivory white Ivory white
Dimensions Unit Height mm 550 550 550
    Width mm 765 765 765
    Depth mm 285 285 285
  Packed unit Height mm 612 612 612
    Width mm 906 906 906
    Depth mm 402 402 402
Weight Unit kg 32 32 32
  Packed unit kg 34 34 34
Compressor Model   1YC25GXD#C 1YC25GXD#C 1YC25GXD#C
  Oil Amount cm³ 375 375 375
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 800 800 800
  Oil Type   FW68DA FW68DA FW68DA
Packing Weight kg 2 2 2
Heat exchanger Length mm 805 805 805
  Rows Quantity   2 2 2
  Fin pitch mm 1.40 1.40 1.40
  Stages Quantity   24 24 24
  Passes Quantity   3.1 3.1 3.1
  Tube type   ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD
  Fin Type   Waffle fin (PE) Waffle fin (PE) Waffle fin (PE)
Fan Type   Propeller fan Propeller fan Propeller fan
  Air flow rate Cooling Nom. m³/min 36.0 36.0 36.0
      Nom. cfm 1,271.3 1,271.3 1,271.3
    Heating Nom. m³/min 27.0 27.0 27.0
      Nom. cfm 953.0 953.0 953.0
Fan motor Model   D50Q-28 D50Q-28 D50Q-28
  Output W 50 50 50
  Speed Cooling High rpm 920 920 920
      Nom. rpm 920 920 920
      Low rpm 800 800 800
    Heating High rpm 860 860 860
      Nom. rpm 800 800 800
      Low rpm 400 400 400
Sound power level Cooling dBA 60 60 62
  Heating dBA 61 61 62
Sound pressure level Cooling High dBA 46 46 48
  Heating High dBA 47 47 48
Refrigerant Type   R-32 R-32 R-32
  Charge kg 0.76 0.76 0.76
  Charge TCO2Eq 0.52 0.52 0.52
  GWP   675 675 675
Piping connections Liquid OD mm 6,4 6,4 6,4
  Gas OD mm 9.50 9.50 9.50
  Drain OD mm 18 18 18
  Piping length OU - IU Max. m 20.0    
    System Chargeless m 10.0    
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m)    
  Level difference IU - OU Max. m 15.0    
  Heat insulation   Both liquid and gas pipes    
Capacity control Method   Variable (inverter) Variable (inverter) Variable (inverter)
Standard Accessories Drain plug 1 1 1
  Installation manual 1 1 1
  Refrigerant charge label 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Wiring connections For power supply Quantity   3 3 3
    Remark   Earth wire included Earth wire included Earth wire included
  For connection with indoor Quantity   4 4 4
    Remark   Earth wire included Earth wire included Earth wire included
Notes (1) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
  (2) - See separate drawing for operation range See separate drawing for operation range See separate drawing for operation range
  (3) - See separate drawing for electrical data See separate drawing for electrical data See separate drawing for electrical data
Piping connections Piping length OU - IU Max. m   20.0 20.0
    System Chargeless m   10.0 10.0
  Additional refrigerant charge kg/m   0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m   15.0 15.0
  Heat insulation     Both liquid and gas pipes Both liquid and gas pipes