Specifications Table for ARXM-N9

ARXM25N5V1B9 ARXM35N5V1B9 ARXM50N2V1B9 ARXM60N2V1B9 ARXM71N2V1B9 ARXM25N2V1B9 (Archived) ARXM35N2V1B9 (Archived)
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
Dimensions Unit Height mm 550 550 734 734 734 550 550
    Width mm 765 765 870 870 870 765 765
    Depth mm 285 285 373 373 373 285 285
  Packed unit Height mm 612 612 820 820 820 612 612
    Width mm 906 906 1,050 1,050 1,050 906 906
    Depth mm 402 402 480 480 480 402 402
Weight Unit kg 32 32 50 50.0 50.0 32 32
  Packed unit kg 34 34 54 54.0 54.0 34 34
Compressor Model   1YC25GXD#C 1YC25GXD#C 2YC40JXD#C 2YC40JXD#C 2YC40JXD#C 1YC25GXD#C 1YC25GXD#C
  Oil Amount cm³     650 650 650    
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 800 800 1,300 1,300 1,300 800 800
  Oil Type     FW68DA FW68DA FW68DA    
Packing Weight kg     4 4.0 4.0    
Heat exchanger Length mm 805 805 920 920 920 805 805
  Rows Quantity   2 2 2 2 2 2 2
  Fin pitch mm 1.4 1.4 1.40 1.4 1.4 1.4 1.4
  Stages Quantity   24 24 32 32 32 24 24
  Passes Quantity   3.1 3.1 2.2 2.2 2.2 3.1 3.1
  Tube type   ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD
  Fin Type   Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE)
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan
  Air flow rate Cooling Nom. m³/min 28.3 36.0 46.6 56.6 56.6 28.3 36.0
      Nom. cfm 999 1,271 1,645 2,000 2,000 999 1,271
    Heating Nom. m³/min 28.3 28.3 44.1 53.6 53.6 28.3 28.3
      Nom. cfm 999 999 1,557 1,893 1,893 999 999
Fan motor Model   DFC05A3VA DFC05A3VA D55F-31 D55F-31 D55F-31 DFC05A3VA DFC05A3VA
  Output W 50 50 55 55 55 50 50
  Speed Cooling High rpm 860 920 760 760 760 860 920
      Nom. rpm 860 920 740 760 760 860 920
      Low rpm 400 400 640 740 740 400 400
    Heating High rpm 860 860 720 720 720 860 860
      Nom. rpm 800 800 720 720 720 800 800
      Low rpm 400 400 660 660 660 400 400
Sound power level Cooling dBA 58 61 62 63 65 58 61
  Heating dBA 59 61 62 63 65 59 61
Sound pressure level Cooling Nom. dBA 46 49 48 48 52 46 49
  Heating Nom. dBA 47 49 49 49 52 47 49
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 0.76 0.76 1.15 1.15 1.15 0.76 0.76
  Charge TCO2Eq 0.52 0.52 0.78 0.78 0.78 0.52 0.52
  GWP   675 675 675 675 675 675 675
Piping connections Liquid OD mm 6,35 6,35 6,4 6,35 9,52 6,35 6,35
  Gas OD mm 9.50 9.50 12.7 12.70 15.90 9.50 9.50
  Drain OD mm 18 18 16 16 16 18 18
  Piping length OU - IU Max. m 20 20 30 30 30 20 20
    System Chargeless m 10 10       10 10
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.020 (for piping length exceeding 10m) 0.035 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15 15 20 20 20 15 15
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Capacity control Method   Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter)
Standard Accessories Drain plug 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Wiring connections For power supply Quantity   3 3 3 3 3 3 3
    Remark   Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included
  For connection with indoor Quantity   4 4 4 4 4 4 4
    Remark   Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included
Notes (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - See separate drawing for operation range (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for electrical data (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - Contains fluorinated greenhouse gases (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data
Standard Accessories Drain cap (1)     6 6 6    
  Drain cap (2)     3 3 3