Specifications Table for ARXM-M9

ARXM25M3V1B9 ARXM35M3V1B9 ARXM50M3V1B9
Dimensions Unit Height mm 550 550 735
    Width mm 765 765 825
    Depth mm 285 285 300
Weight Unit kg 32 32 47
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -10 (1) -10 (1) -10 (1)
      Max. °CDB 46 (1) 46 (1) 46 (1)
  Heating Ambient Min. °CWB 10 10 10
      Max. °CWB 18 18 18
Sound power level Cooling dBA 59 61 62
  Heating dBA 59 61 62
Sound pressure level Cooling Nom. dBA 46 49 48
  Heating Nom. dBA 47 49 49
Refrigerant Type   R-32 R-32 R-32
  Charge kg 0.76 0.76 1.40
  Charge TCO2Eq 0.52 0.52 0.95
  GWP   675.0 675.0 675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 20.0 20.0 20
Standard Accessories Drain plug 1 1 1
  Installation manual 1 1 1
  Refrigerant charge label 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Notes (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - See separate drawing for operation range
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for electrical data
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - Contains fluorinated greenhouse gases