Specifications Table for ARXC-B

ARXC20BV1B ARXC25BV1B ARXC35BV1B ARXC50BV1B ARXC60BV1B ARXC71BV1B
Dimensions Unit Height mm 550 550 550 615 615 695
    Width mm 658 658 658 845 845 930
    Depth mm 273 273 273 300 300 350
Weight Unit kg 24 24 26 39 39 45
Compressor Type   Hermetic swing Hermetic swing Hermetic swing Hermetic swing Hermetic swing Hermetic swing
Operation range Cooling Ambient Min. °CDB 10 10 10 -10 -10 -10
      Max. °CDB 46 46 46 46 46 46
  Heating Ambient Min. °CWB -15 -15 -15 -15 -15 -15
      Max. °CWB 18 18 18 18 18 18
Sound power level Cooling dBA 58 58 60 65 66 69
Sound pressure level Cooling High dBA 45 45 46 51 54 54
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 0.55 0.55 0.75 1 1.1 1.15
  Charge TCO2Eq 0.371 0.371 0.506 0.675 0.743 0.776
  GWP   675 675 675 675 675 675
Piping connections Additional refrigerant charge kg/m 0,017 (for piping length exceeding 7.5m) 0,017 (for piping length exceeding 7.5m) 0,017 (for piping length exceeding 7.5m) 0,017 (for piping length exceeding 7.5m) 0,017 (for piping length exceeding 7.5m) 0,017 (for piping length exceeding 7.5m)
  Level difference IU - OU Max. m 15 15 15 20 20 20
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240