Modular L Smart - ALB-LBS

Premium efficiency heat recovery unit

ALB-LBS

Product Features

  • Plug & Play connectable to Sky Air and VRV
  • Premium quality counter flow plate heat exchanger, recovering up to 93% of thermal energy
  • Prevent energy losses from over-ventilation while improving indoor air quality with optional CO2 sensor
  • Optional pre-filters from Coarse 55% (G4) up to ePM1 50% (F7) and second filtration step up to ePM1 80% (F9) for best indoor air quality
  • Maximum ESP available up to 600 Pa (depending on model sizes and airflow)
  • ErP 2018 compliant
  • Best choice when a compact unit is needed: only 280mm high up to 500m³/h
  • Reduced energy consumption thanks to EC inverter driven centrifugal fans
  • 6 pre-defined sizes from 300 to 3,000 m³/h nominal air flow rate, making selection easy
  • Quiet operation thanks Mineral wool panel insulation (50mm) and silencer option
  • Total fresh air solution with optional electrical heater
  • Eurovent and VDI 6022 compliant
  • Choice betweendrain connection on the left (ALB-L*) or right (ALB-R*)