Specifications Table for ALB-LB

ALB02LBMNADBT00 ALB03LBMNADBT00 ALB04LBMNADBT00 ALB05LBMNADBT00 ALB06LBMNADBT00 ALB07LBMNADBT00
Dimensions Unit Width mm 920   1,600 1,600 2,000 2,000
Notes (1) - Clean/replace Filter(s) when maximum pressure drop is reached or when warning is displayed on HMI controller (1) - Clean/replace Filter(s) when maximum pressure drop is reached or when warning is displayed on HMI controller (1) - Clean/replace Filter(s) when maximum pressure drop is reached or when warning is displayed on HMI controller (1) - Clean/replace Filter(s) when maximum pressure drop is reached or when warning is displayed on HMI controller (1) - Clean/replace Filter(s) when maximum pressure drop is reached or when warning is displayed on HMI controller (1) - Clean/replace Filter(s) when maximum pressure drop is reached or when warning is displayed on HMI controller
Dimensions Unit Width mm   1100