AHQ71CV1 AHQ100CV1 AHQ125CV1 AHQ140CV1
Cooling capacity Sensible capacity Nom. kW     9.10 9.60
  Latent capacity Nom. kW     3.00 3.40
  Total capacity Nom. kW     12.10 13.00
Heating capacity Total capacity Nom. kW     13.5 (0.000) 15.5
Power input - 50Hz Cooling Nom. kW     0.171 0.316
Casing Colour   White White White White
  Material   Galvanised steel Galvanised steel    
Dimensions Unit Height mm 260 260 260 285
    Width mm 1,320 1,538 1,790 1,900
    Depth mm 634 634 634 680
  Packed unit Height mm 352 352 734 793
    Width mm 1,401 1,620 1,868 2,011
    Depth mm 734 734 352 373
Weight Unit kg 38 45 65.0 70.0
  Packed unit kg 45 53 69 77
Heat exchanger Inside length mm     1,513 1,650
  Outside length mm     1,513 1,650
  Rows Quantity   3 3 4 4
  Fin pitch mm 1.41 1.41 1.41 1.81
  Passes Quantity     6 5
  Face area 0.2640 0.3180 0.381 0.419
  Stages Quantity   12 12 12 10
  Empty tubeplate hole Quantity     0 0
  Tube type   Inner Groove Inner Groove ø7 Grooved tube ø9.52 Grooved tube
  Fin Type   Slit fin Slit fin Hydrophilic Slit Hydrophilic Slit
    Treatment   Hydrophilic Hydrophilic    
  Length mm 1,048 1,263    
  Tube diameter mm 7.00 7.00    
  Tube material   Copper Copper    
Fan Model     D150XL175 SYP160/200
  Type   Sirocco fan Sirocco fan Sirocco fan Sirocco fan
  Quantity   3 4 4 4
  Air flow rate Cooling High m³/min 23.8 31.1 34.4 43.9
      High cfm 840 1,100 1,215 1,550
      Nom. m³/min 21.3 27.8 31 39
      Medium m³/min     31 (0.000) 39 (0.000)
      Medium cfm     1,080 1,380
      Low m³/min 18.9 24.8 27.2 28.3
      Low cfm 669 877 960 1,000
    Heating High m³/min 23.8 31.1 34.4 43.9
      High cfm 840 1,100 1,215 1,550
      Nom. m³/min 21.3 27.8 30.6 39.1
      Medium m³/min     30.6 (0.000) 39.1 (0.000)
      Medium cfm     1,080 1,380
      Low m³/min 18.9 24.8 27.2 28.3
      Low cfm 669 877 960 1,000
  External static pressure High Pa 0 0 0 0
    Nom. Pa 0 0 0 0
    Low Pa 0 0 0 0
    Maximum available High Pa     0 0
      Medium Pa     0 0
  Air flow rate Cooling Nom. cfm 753 983    
    Heating Nom. cfm 753 983    
Fan motor Quantity   1 1 1 2
  Model   M5CEY35E-1 8P 93W M5CEY40-50E-1 8P 150W M5CEY40-50E-1 8P 150W M5CEY62C-1 8P 80W
  Drive   Direct drive Direct drive Direct drive Direct drive
  Speed Steps   3 3    
    Cooling High rpm 1,235 1,300 1,310 1,310
      Low rpm 1,010 1,090 1,050 1,130
    Heating High rpm 1,235 1,300 1,310 1,310
      Low rpm 1,010 1,090 1,050 1,130
  Output Rated W 106 149 150 80
  Phase x Voltage V 1 x 230V 1 x 230V 310VDC 310VDC
  Full load amps (FLA) Cooling A 0.80 1.12 1 1
    Heating A 0.80 1.12 1 1
  Index of Protection   20 20    
  Insulation grade   Class "E" Class "E"    
  Poles   8 8    
  Speed Cooling Medium rpm 1,120 1,170    
    Heating Medium rpm 1,120 1,170    
IP IP-=-Class     IP20 IP20
Sound power level Cooling dBA 59 64 65 71
  Heating dBA 62 64 65 71
Sound pressure level Cooling High dBA 49 52 52 56
    Nom. dBA 48 47    
    Medium dBA     50 (0.000) 53 (0.000)
    Low dBA 46 46 49 46
  Heating High dBA 49 52 52 56
    Nom. dBA 48 47    
    Medium dBA     50 53
    Low dBA 46 46 49 46
Refrigerant Type   R-410A R-410A R-410A R-410A
Piping connections Liquid Type   Flare connection Flare connection Flare valve Flare valve
    OD mm 9.52 9.52 9,52 9,52
  Gas Type   Flare connection Flare connection Flare valve Flare valve
    OD mm 15.88 15.88 15.9 15.9
  Drain   19.05 19.05    
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes    
Air filter Type   Removable / washable Removable / washable Saranet Saranet
  Quantity pc 3 3    
Control systems Infrared remote control   ARCWLA ARCWLA ARCWLA ARCWLA
  Wired remote control   ARCWB ARCWB    
Packing Material   EPS, Corrugated board EPS, Corrugated board    
  Weight kg 7 8    
Power input Cooling Nom. kW 0.106 0.149    
  Heating Nom. kW 0.106 0.149    
Temperature control Microcomputer control Microcomputer control    
Power supply Name   V1 V1    
  Phase   1~ 1~    
  Frequency Hz 50 50    
  Voltage V 220-240 220-240    
Voltage range Max. % 10 10    
  Min. % -10 -10    
Wiring connections - 50Hz For power supply Remark   4 for interunit wiring (earth wire included) 4 for interunit wiring (earth wire included)