Specifications Table for AHQ-C / AZQS-BY1 UK

AHQ100CV1 / AZQS100B7Y1B UK AHQ125CV1 / AZQS125B7Y1B UK AHQ140CV1 / AZQS140B7Y1B UK
Indoor unit AHQ100C AHQ125C AHQ140C
Outdoor unit AZQS100BY1 UK AZQS125BY1 UK AZQS140BY1 UK
Cooling capacity Nom. kW 9.5 12.1 13.0
Heating capacity Nom. kW 10.8 13.5 15.5
Power input Cooling Nom. kW 3.62 4.60 4.32
  Heating Nom. kW 3.17 3.74 4.55
Nominal efficiency EER   2.62 2.63 3.01
  COP   3.41 3.61 3.41
  Annual energy consumption kWh 1,810 (0.000) 2,300 (0.000)  
  Energy labeling Directive Cooling   D D  
    Heating   B A  
Space cooling Energy efficiency class   B    
  Capacity Pdesign kW 9.50    
  SEER   4.60    
  Annual energy consumption kWh/a 716    
  A Condition (35°C - 27/19) Pdc kW 9.50    
    EERd   2.62    
    Power input kW 3.63    
  B Condition (30°C - 27/19) Pdc kW 7.00    
    EERd   4.58    
    Power input kW 1.53    
  C Condition (25°C - 27/19) Pdc kW 4.50    
    EERd   5.59    
    Power input kW 0.81    
  D Condition (20°C - 27/19) Pdc kW 4.50    
    EERd   6.56    
    Power input kW 0.69    
Space heating (Average climate) Energy efficiency class   A    
  Capacity Pdesign kW 7.60    
  SCOP/A   3.80    
  Pdh Heating capacity at -10° kW 2.89    
  Annual energy consumption kWh/a 2,800    
  Required back up heating cap at design conditions kW 0.40    
  TOL Tol (temperature operating limit) °C -15    
    Pdh (declared heating cap) kW 8.00    
    COPd (declared COP)   1.92    
    Power input kW 4.17    
  TBivalent Tbiv (bivalent temperature) °C -7    
    Pdh (declared heating cap) kW 6.72    
    COPd (declared COP)   2.78    
    Power input kW 2.42    
  A Condition (-7°C) Pdh (declared heating cap) kW 6.72    
    COPd (declared COP)   2.78    
    Power input kW 2.42    
  B Condition (2°C) Pdh (declared heating cap) kW 4.10    
    COPd (declared COP)   3.53    
    Power input kW 1.17    
  C Condition (7°C) Pdh (declared heating cap) kW 3.00    
    COPd (declared COP)   5.30    
    Power input kW 0.57    
  D Condition (12°C) Pdh (declared heating cap) kW 3.50    
    COPd (declared COP)   6.42    
    Power input kW 0.55    
Power consumption in other than active mode Standby mode Cooling PSB W 9.0    
    Heating PSB W 9.0    
  Crankcase heater mode PCK W 0.0    
  Off mode POFF W 0.0    
Pto (Thermostat off) W 149.0    
Cooling Cdc (Degradation cooling)   0.25    
Heating Cdh (Degradation heating)   0.25    
Cooling function included Yes    
Heating function included Yes    
Average climate included Yes    
Cold season included No    
Warm season included No    
Ecolabel logo No    
Notes Annual energy consumption is according to Energy labeling directive 2002/31/EC Annual energy consumption is according to Energy labeling directive 2002/31/EC Annual energy consumption is according to Energy labeling directive 2002/31/EC
  SEER and SCOP are according to EN 14825 SEER and SCOP are according to EN 14825 SEER and SCOP are according to EN 14825
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load