AHQ71CV1 / AZQS71B2V1B AHQ100CV1 / AZQS100B8V1B AHQ125CV1 / AZQS125B8V1B AHQ140CV1 / AZQS140B8V1B
Indoor unit AHQ71C AHQ100C    
Outdoor unit AZQS71BV1 AZQS100B8V1    
Cooling capacity Nom. kW 6.8 9.5 12.1 (1) 13.0 (1)
Heating capacity Nom. kW 7.5 10.8 13.5 (2) 15.5 (2)
Power input Cooling Nom. kW 2.24 3.62 5.45 (3) 4.94 (3)
  Heating Nom. kW 2.46 3.17    
Nominal efficiency EER   3.03 2.62 2.22 (3) 2.63 (3)
  COP   3.05 3.41    
  Annual energy consumption kWh 1,120 (0.000) 1,810    
  Energy labeling Directive Cooling   B D    
    Heating   D B    
Space cooling Energy efficiency class   B B    
  Capacity Pdesign kW 6.80 9.50 12.1 13.0
  SEER   4.65 4.60 5.14 5.77
  ηs,c %     202.7 227.6
  Annual energy consumption kWh/a 511.85 723 1,412 1,353
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50 12.10 13.00
    EERd   3.05 2.62 2.22 2.63
    Power input kW   3.63 5.45 4.94
  B Condition (30°C - 27/19) Pdc kW 5.01 7.00 8.92 9.58
    EERd   5.26 4.70 3.90 4.51
    Power input kW   1.49 2.29 2.12
  C Condition (25°C - 27/19) Pdc kW 4.10 4.50 5.73 6.16
    EERd   5.48 5.55 6.11 7.03
    Power input kW   0.82 0.94 0.88
  D Condition (20°C - 27/19) Pdc kW 4.00 4.50 4.85 6.31
    EERd   6.46 6.45 9.51 9.61
    Power input kW   0.70 0.51 0.66
Space heating (Average climate) Energy efficiency class   A A    
  Capacity Pdesign kW 6.33 7.60 8.0 12.0
  SCOP/A   3.80 3.80 3.78 3.99
  SCOPnet/A   3.84 3.78 3.99
  ηs,h %     148.0 156.7
  Annual energy consumption kWh/a 2,332.26 2,800 2,964 4,199
  Required back up heating cap at design conditions kW 0.66 0.40 0.00 0.00
  TOL Tol (temperature operating limit) °C -15 -15 -10 -10
    Pdh (declared heating cap) kW 5.80 8.00 7.99 11.97
    COPd (declared COP)   2.37 1.96 2.36 2.15
    Power input kW   4.09 3.39 5.57
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -10 -10
    Pdh (declared heating cap) kW 5.60 6.72 7.99 11.97
    COPd (declared COP)   2.84 2.85 2.36 2.15
    Power input kW   2.36 3.39 5.57
  A Condition (-7°C) Pdh (declared heating cap) kW 5.60 6.72 7.07 10.59
    COPd (declared COP)   2.84 2.85 2.77 2.46
    Power input kW   2.36 2.55 4.30
  B Condition (2°C) Pdh (declared heating cap) kW 3.40 4.10 4.53 6.49
    COPd (declared COP)   3.50 3.51 3.69 4.09
    Power input kW   1.17 1.23 1.59
  C Condition (7°C) Pdh (declared heating cap) kW 2.90 3.00 2.91 4.36
    COPd (declared COP)   5.49 5.28 4.57 5.02
    Power input kW   0.57 0.64 0.87
  D Condition (12°C) Pdh (declared heating cap) kW 3.30 3.50 3.40 5.03
    COPd (declared COP)   6.38 6.40 5.77 6.02
    Power input kW   0.55 0.59 0.83
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW     0.000 0.000
    Heating PCK kW     0.015 0.015
  Off mode Cooling POFF kW     0.015 0.015
    Heating POFF kW     0.015 0.015
  Standby mode Cooling PSB kW     0.015 0.015
    Heating PSB kW     0.015 0.015
  Thermostat-off mode Cooling PTO kW     0.000 0.000
    Heating PTO kW     0.015 0.015
  Standby mode Cooling PSB W 7.0 9.0    
    Heating PSB W   9.0    
    PCK W 0.0 0.0    
  Off mode POFF W 0.0 0.0    
Pto (Thermostat off) W 106.0 149.0    
Indication if the heater is equipped with a supplementary heater (pair application)     No No
Supplementary heater (pair application) Back-up capacity Heating elbu kW     0.0 0.0
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes
Cold season included No No No No
Warm season included No No No No
Ecolabel logo No No No No
Notes EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
    (3) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (3) - EER/COP according to Eurovent 2012, for use outside EU only (3) - EER/COP according to Eurovent 2012, for use outside EU only
    (4) - Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2    
    (5) - See separate drawing for electrical data    
    (6) - Contains fluorinated greenhouse gases